ZHCSHI3J January 2018 – November 2023 CC2652R
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
shows typical TX current and output power for different output power settings.
CC2652R at 2.4 GHz, VDDS = 3.0 V (Measured on CC26x2REM-7ID-Q1) | |||
---|---|---|---|
txPower | TX Power Setting (SmartRF Studio) | Typical Output Power [dBm] | Typical Current Consumption [mA] |
0x8623 | 5 | 5.0 | 9.2 |
0x5E1A | 4 | 4.1 | 8.6 |
0x4867 | 3 | 3.2 | 8.2 |
0x3860 | 2 | 2.0 | 7.6 |
0x2E5C | 1 | 1.2 | 7.3 |
0x2E59 | 0 | 0.3 | 7.0 |
0x10D9 | -5 | -5.0 | 5.9 |
0x0AD1 | -10 | -9.5 | 5.3 |
0x0ACC | -15 | -13.7 | 4.9 |
0x0AC8 | -20 | -18.6 | 4.6 |