ZHCSKG5B October 2019 – February 2021 CC2652P
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | TYP | UNIT | |
---|---|---|---|---|
Radio receive current | 2440 MHz | 6.9 | mA | |
Radio transmit current 2.4 GHz PA (BLE) |
0 dBm output power setting 2440 MHz |
7.3 | mA | |
+5 dBm output power setting 2440 MHz |
9.6 | mA | ||
Radio transmit current High-power PA |
+20 dBm output power setting 2440 MHz. VDDS = 3.3 V |
85 | mA | |
Radio transmit current High-power PA, 10 dBm configuration(1) |
+10 dBm output power setting 2440 MHz VDDR = 1.67 V |
22 | mA |