ZHCSHB9I January 2018 – February 2021 CC1352R
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
MCU, Reset to Active(1) | 850 - 3000 | µs | ||||
MCU, Shutdown to Active(1) | 850 - 3000 | µs | ||||
MCU, Standby to Active | 160 | µs | ||||
MCU, Active to Standby | 36 | µs | ||||
MCU, Idle to Active | 14 | µs |