ZHCSIL5F July 2018 – February 2021 CC1352P
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Phase noise in the 429 MHz band 200 kHz PLL loop bandwidth |
±10 kHz offset | -103 | dBc/Hz | ||
±100 kHz offset | -101 | dBc/Hz | |||
±200 kHz offset | -101 | dBc/Hz | |||
±400 kHz offset | -106 | dBc/Hz | |||
±1000 kHz offset | -122 | dBc/Hz | |||
±2000 kHz offset | -133 | dBc/Hz | |||
±10000 kHz offset | -143 | dBc/Hz | |||
Phase noise in the 433 MHz band 20 kHz PLL loop bandwidth |
±10 kHz offset | -86 | dBc/Hz | ||
±100 kHz offset | -108 | dBc/Hz | |||
±200 kHz offset | -115 | dBc/Hz | |||
±400 kHz offset | -122 | dBc/Hz | |||
±1000 kHz offset | -130 | dBc/Hz | |||
±2000 kHz offset | -137 | dBc/Hz | |||
±10000 kHz offset | -145 | dBc/Hz |