ZHCSBX5B October 2013 – October 2014 CC1201
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
NOTE
This section is intended only as an introduction.
Very few external components are required for the operation of the CC1201 device. Figure 6-1 shows a typical application circuit. The board layout will greatly influence the performance of the CC1201 device. Figure 6-1 does not show decoupling capacitors for power pins.
For more information, see the reference designs available for the CC1201 device in Section 7.2, Documentation Support.