ZHCSOA7C June 2021 – March 2022 BUF802
PRODUCTION DATA
PIN | TYPE(4) | Operating Mode(1)(2) | DESCRIPTION | |
---|---|---|---|---|
NAME | NO. | |||
Aux_Bias | 6 | P | CL | Connect to VS- to enable control of OUT through the In_Aux. |
CLH | 15 | I | BF, CL | Input pin for setting positive clamp voltage |
CLL | 14 | I | BF, CL | Input pin for setting negative clamp voltage |
IN | 2 | I | BF, CL | Signal input |
In_Aux | 4 | I | CL | Auxiliary input for controlling OUT through an external amplifier. |
In_Bias | 3 | I | CL | JFET biasing pin |
NC | 16, 13, 9 | — | — | Do not connect. |
OUT | 11 | O | BF, CL | Signal output |
R_Bias | 7 | I | BF, CL | Output stage bias current setting pin |
VS+ | 1 | P | BF, CL | Positive power supply connection for Input Stage. |
VS- | 5, 8 | P | BF, CL | Negative power supply connection for Input Stage. Pin 5 and Pin 8 are internally shorted. |
VSO+(3) | 12 | P | BF, CL | Positive power supply connection for Output Stage. |
VSO-(3) | 10 | P | BF, CL | Negative power supply connection for Output Stage. |
Thermal Pad | — | — | The thermal pad is electrically isolated from the die and pins. Connect the thermal pad to any potential. |