ZHCSE72 September 2015
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage range, VCC | VC2, PBI | –0.3 | 30 | V |
Input voltage range, VIN | PACK | –0.3 | 30 | V |
TS1 | –0.3 | VREG + 0.3 | V | |
SRP, SRN | –0.3 | 0.3 | V | |
VC2 | VC1 – 0.3 | VC1 + 8.5 or VSS + 30 | V | |
VC1 | VSS – 0.3 | VSS + 8.5 or VSS + 30 | V | |
Output voltage range, VO | CHG, DSG | –0.3 | 32 | V |
Maximum VSS current, ISS | ±50 | mA | ||
Functional Temperature, TFUNC | –40 | 110 | °C | |
Lead temperature (soldering, 10 s), TSOLDER | ±300 | |||
Storage temperature range, TSTG | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±500 |
MIN | NOM | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
VCC | Supply voltage | VC2, PBI | 2.2 | 26 | V | ||
VSHUTDOWN– | Shutdown voltage | VPACK < VSHUTDOWN– | 1.8 | 2.0 | 2.2 | V | |
VSHUTDOWN+ | Start-up voltage | VPACK > VSHUTDOWN– + VHYS | 2.05 | 2.25 | 2.45 | V | |
VHYS | Shutdown voltage hysteresis | VSHUTDOWN+ – VSHUTDOWN– | 250 | mV | |||
VIN | Input voltage range | SDA/HDQ, SCL | 5.5 | V | |||
TS1 | VREG | ||||||
SRP, SRN | –0.2 | 0.2 | |||||
VC2 | VVC1 | VVC1 + 5 | |||||
VC1 | VVSS | VVSS + 5 | |||||
PACK | 26 | ||||||
VO | Output voltage range | CHG, DSG | 26 | V | |||
CPBI | External PBI capacitor | 2.2 | µF | ||||
TOPR | Operating temperature | –40 | 85 | °C |
THERMAL METRIC(1) | bq78z100 | UNIT | |
---|---|---|---|
DRZ | |||
12 PINS | |||
RθJA, High K | Junction-to-ambient thermal resistance | 186.4 | °C/W |
RθJC(top) | Junction-to-case(top) thermal resistance | 90.4 | |
RθJB | Junction-to-board thermal resistance | 110.7 | |
ψJT | Junction-to-top characterization parameter | 96.7 | |
ψJB | Junction-to-board characterization parameter | 90 | |
RθJC(bottom) | Junction-to-case(bottom) thermal resistance | n/a |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
INORMAL | NORMAL mode | CHG = ON, DSG = ON, No Flash Write and CPU = ON | 400 | 500 | µA | ||
CHG = ON, DSG = ON, No Flash Write and CPU = Halted | 250 | 300 | |||||
ISLEEP | SLEEP mode | CHG = OFF, DSG = ON, No Communication on Bus | 90 | 160 | µA | ||
CHG = OFF, DSG = OFF, No Communication on Bus | 38 | 120 | |||||
ISHUTDOWN | SHUTDOWN mode | 0.5 | 2 | µA |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VSWITCHOVER– | VC2 to PACK switchover voltage | VVC2 < VSWITCHOVER– | 2.0 | 2.1 | 2.2 | V |
VSWITCHOVER+ | PACK to VC2 switchover voltage | VVC2 > VSWITCHOVER– + VHYS | 3.0 | 3.1 | 3.2 | V |
VHYS | Switchover voltage hysteresis | VSWITCHOVER+ – VSWITCHOVER– | 1000 | mV | ||
ILKG | Input Leakage current | VC2 pin, VC2 = 0 V, PACK = 25 V | 1 | µA | ||
PACK pin, VC2 = 25 V, PACK = 0 V | 1 | |||||
VC2 and PACK pins, VC2 = 0 V, PACK = 0 V, PBI = 25 V | 1 | |||||
RPACK(PD) | Internal pulldown resistance | PACK | 30 | 40 | 50 | kΩ |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIH | High-level input | 0.65 x VREG | V | |||
VIL | Low-level input | 0.35 x VREG | V | |||
VOH | Output voltage high | IOH = – 1.0 mA | 0.75 x VREG | V | ||
VOL | Output voltage low | IOL = 1.0 mA | 0.2 x VREG | V | ||
CIN | Input capacitance | 5 | pF | |||
ILKG | Input leakage current | 1 | µA |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VREGIT– | Negative-going voltage input | VREG | 1.51 | 1.55 | 1.59 | V |
VHYS | Power-on reset hysteresis | VREGIT+ – VREGIT– | 70 | 100 | 130 | mV |
tRST | Power-on reset time | 200 | 300 | 400 | µs |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VREG | Regulator voltage | 1.6 | 1.8 | 2.0 | V | ||
ΔVO(TEMP) | Regulator output over temperature | ΔVREG/ΔTA, IREG = 10 mA | ±0.25% | ||||
ΔVO(LINE) | Line regulation | ΔVREG/ΔVBAT, VBAT = 10 mA | –0 .6% | 0.5% | |||
ΔVO(LOAD) | Load regulation | ΔVREG/ΔIREG, IREG = 0 mA to 10 mA | –1.5% | 1.5% | |||
IREG | Regulator output current limit | VREG = 0.9 x VREG(NOM), VIN > 2.2 V | 20 | mA | |||
ISC | Regulator short-circuit current limit | VREG = 0 x VREG(NOM) | 25 | 40 | 50 | mA | |
PSRRREG | Power supply rejection ratio | ΔVBAT/ΔVREG, IREG = 10 mA, VIN > 2.5 V, f = 10 Hz | 40 | dB | |||
VSLEW | Slew rate enhancement voltage threshold | VREG | 1.58 | 1.65 | V |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VWAKE | Wake voltage threshold | VWAKE = VSRP – VSRN WAKE_CONTROL[WK1, WK0] = 0,0 | ±0.3 | ±0.625 | ±0.9 | mV |
VWAKE = VSRP – VSRN WAKE_CONTROL[WK1, WK0] = 0,1 | ±0.6 | ±1.25 | ±1.8 | mV | ||
VWAKE = VSRP – VSRN WAKE_CONTROL[WK1, WK0] = 1,0 | ±1.2 | ±2.5 | ±3.6 | mV | ||
VWAKE = VSRP – VSRN WAKE_CONTROL[WK1, WK0] = 1,1 | ±2.4 | ±5.0 | ±7.2 | mV | ||
VWAKE(DRIFT) | Temperature drift of VWAKE accuracy | 0.5% | °C | |||
tWAKE | Time from application of current to wake | 0.25 | 0.5 | ms | ||
tWAKE(SU) | Wake up comparator startup time | [WKCHGEN] = 0 and [WKDSGEN] = 0 to [WKCHGEN] = 1 and [WKDSGEN] = 1 | 250 | 640 | µs |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Input voltage range | –100 | 100 | mV | ||
Full scale range | –VREF1/10 | +VREF1/10 | mV | ||
Differential nonlinearity | 16-bit, No missing codes | ±1 | LSB | ||
Integral nonlinearity | 16-bit, Best fit over input voltage range | ±5.2 | ±22.3 | LSB | |
Offset error | 16-bit, Post-calibration | ±1.3 | ±2.6 | LSB | |
Offset error drift | 15-bit + sign, Post-calibration | 0.04 | 0.07 | LSB/°C | |
Gain error | 15-bit + sign, Over input voltage range | ±131 | ±492 | LSB | |
Gain error drift | 15-bit + sign, Over input voltage range | 4.3 | 9.8 | LSB/°C | |
Effective input resistance | 2.5 | MΩ |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
tCONV | ADCTL[SPEED1, SPEED0] = 0, 0 | 31.25 | ms | ||
ADCTL[SPEED1, SPEED0] = 0, 1 | 15.63 | ||||
ADCTL[SPEED1, SPEED0] = 1, 0 | 7.81 | ||||
ADCTL[SPEED1, SPEED0] = 1, 1 | 1.95 | ||||
Resolution | No missing codes, ADCTL[SPEED1, SPEED0] = 0, 0 | 16 | Bits | ||
Effective resolution | With sign, ADCTL[SPEED1, SPEED0] = 0, 0 | 14 | 15 | Bits | |
With sign, ADCTL[SPEED1, SPEED0] = 0, 1 | 13 | 14 | |||
With sign, ADCTL[SPEED1, SPEED0] = 1, 0 | 11 | 12 | |||
With sign, ADCTL[SPEED1, SPEED0] = 1, 1 | 9 | 10 |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
K | Scaling factor | VC1–VSS, VC2–VC1 | 0.1980 | 0.2000 | 0.2020 | — |
VC2–VSS, PACK–VSS | 0.0485 | 0.050 | 0.051 | |||
VREF1/2 | 0.490 | 0.500 | 0.510 | |||
VIN | Input voltage range | VC2–VSS, PACK–VSS | –0.2 | 20 | V | |
TS1 | –0.2 | 0.8 × VREF1 | ||||
TS1 | –0.2 | 0.8 × VREG | ||||
ILKG | Input leakage current | VC1, VC2 cell balancing off, cell detach detection off, ADC multiplexer off | 1 | µA |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
RCB | Internal cell balance resistance | RDS(ON) for internal FET switch at 2 V < VDS < 4 V | 200 | Ω |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VTEMP | Internal temperature sensor voltage drift | VTEMPP | –1.9 | –2.0 | –2.1 | mV/°C |
VTEMPP – VTEMPN (1) | 0.177 | 0.178 | 0.179 |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
RNTC(PU) | Internal pull-up resistance | TS1 | 14.4 | 18 | 21.6 | kΩ |
RNTC(DRIFT) | Resistance drift over temperature | TS1 | –360 | –280 | –200 | PPM/°C |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fHFO | Operating frequency | 16.78 | MHz | |||
fHFO(ERR) | Frequency error | TA = –20°C to 70°C, includes frequency drift | –2.5% | ±0.25% | 2.5% | |
TA = –40°C to 85°C, includes frequency drift | –3.5% | ±0.25% | 3.5% | |||
tHFO(SU) | Start-up time | TA = –20°C to 85°C, Oscillator frequency within +/–3% of nominal, CLKCTL[HFRAMP] = 1 | 4 | ms | ||
Oscillator frequency within +/–3% of nominal, CLKCTL[HFRAMP] = 0 | 100 | µs |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fLFO | Operating frequency | 262.144 | kHz | |||
fLFO(LP) | Operating frequency in low power mode | 247 | kHz | |||
fLFO(ERR) | Frequency error | TA = –20°C to 70°C, includes frequency drift | –1.5% | ±0.25% | 1.5% | |
TA = –40°C to 85°C, includes frequency drift | –2.5% | ±0.25% | 2.5% | |||
fLFO(LPERR) | Frequency error in low power mode | –5% | 5% | |||
fLFO(FAIL) | Failure detection frequency | 30 | 80 | 100 | kHz |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VREF1 | Internal reference voltage | TA = 25°C, after trim | 1.215 | 1.220 | 1.225 | V |
VREF1(DRIFT) | Internal reference voltage drift | TA = 0°C to 60°C, after trim | ±50 | PPM/°C | ||
TA = –40°C to 85°C, after trim | ±80 |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VREF2 | Internal reference voltage | TA = 25°C, after trim | 1.215 | 1.220 | 1.225 | V |
VREF2(DRIFT) | Internal reference voltage drift | TA = 0°C to 60°C, after trim | ±50 | PPM/°C | ||
TA = –40°C to 85°C, after trim | ±80 |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Data retention | 10 | Years | ||||
Flash programming write cycles | 1000 | Cycles | ||||
tPROGWORD | Word programming time | TA = –40°C to 85°C | 40 | µs | ||
tMASSERASE | Mass-erase time | TA = –40°C to 85°C | 40 | ms | ||
tPAGEERASE | Page-erase time | TA = –40°C to 85°C | 40 | ms | ||
IFLASHREAD | Flash-read current | TA = –40°C to 85°C | 2 | mA | ||
IFLASHWRITE | Flash-write current | TA = –40°C to 85°C | 5 | mA | ||
IFLASHERASE | Flash-erase current | TA = –40°C to 85°C | 15 | mA |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Data retention | 10 | Years | ||||
Flash programming write cycles | 20000 | Cycles | ||||
tPROGWORD | Word programming time | TA = –40°C to 85°C | 40 | µs | ||
tMASSERASE | Mass-erase time | TA = –40°C to 85°C | 40 | ms | ||
tPAGEERASE | Page-erase time | TA = –40°C to 85°C | 40 | ms | ||
IFLASHREAD | Flash-read current | TA = –40°C to 85°C | 1 | mA | ||
IFLASHWRITE | Flash-write current | TA = –40°C to 85°C | 5 | mA | ||
IFLASHERASE | Flash-erase current | TA = –40°C to 85°C | 15 | mA |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOCD | OCD detection threshold voltage range | VOCD = VSRP – VSRN, PROTECTION_CONTROL[RSNS] = 1 | –16.6 | –100 | mV | ||
VOCD = VSRP – VSRN, PROTECTION_CONTROL[RSNS] = 0 | –8.3 | –50 | |||||
ΔVOCD | OCD detection threshold voltage program step | VOCD = VSRP – VSRN, PROTECTION_CONTROL[RSNS] = 1 | –5.56 | mV | |||
VOCD = VSRP – VSRN, PROTECTION_CONTROL[RSNS] = 0 | –2.78 | ||||||
ΔVSCC | SCC detection threshold voltage range | VSCC = VSRP – VSRN, PROTECTION_CONTROL[RSNS] = 1 | 44.4 | 200 | mV | ||
VSCC = VSRP – VSRN, PROTECTION_CONTROL[RSNS] = 0 | 22.2 | 100 | |||||
ΔVSCC | SCC detection threshold voltage program step | VSCC = VSRP – VSRN, PROTECTION_CONTROL[RSNS] = 1 | 22.2 | mV | |||
VSCC = VSRP – VSRN, PROTECTION_CONTROL[RSNS] = 0 | 11.1 | ||||||
VSCD1 | SCD1 detection threshold voltage range | VSCD1 = VSRP – VSRN, PROTECTION_CONTROL[RSNS] = 1 | –44.4 | –200 | mV | ||
VSCD1 = VSRP – VSRN, PROTECTION_CONTROL[RSNS] = 0 | –22.2 | –100 | |||||
ΔVSCD1 | SCD1 detection threshold voltage program step | VSCD1 = VSRP – VSRN, PROTECTION_CONTROL[RSNS] = 1 | –22.2 | mV | |||
VSCD1 = VSRP – VSRN, PROTECTION_CONTROL[RSNS] = 0 | –11.1 | ||||||
VSCD2 | SCD2 detection threshold voltage range | VSCD2 = VSRP – VSRN, PROTECTION_CONTROL[RSNS] = 1 | –44.4 | –200 | mV | ||
VSCD2 = VSRP – VSRN, PROTECTION_CONTROL[RSNS] = 0 | –22.2 | –100 | |||||
ΔVSCD2 | SCD2 detection threshold voltage program step | VSCD2 = VSRP – VSRN, PROTECTION_CONTROL[RSNS] = 1 | –22.2 | mV | |||
VSCD2 = VSRP – VSRN, PROTECTION_CONTROL[RSNS] = 0 | –11.1 |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tOCD | OCD detection delay time | 1 | 31 | ms | ||
ΔtOCD | OCD detection delay time program step | 2 | ms | |||
tSCC | SCC detection delay time | 0 | 915 | µs | ||
ΔtSCC | SCC detection delay time program step | 61 | µs | |||
tSCD1 | SCD1 detection delay time | PROTECTION_CONTROL[SCDDx2] = 0 | 0 | 915 | µs | |
PROTECTION_CONTROL[SCDDx2] = 1 | 0 | 1850 | ||||
ΔtSCD1 | SCD1 detection delay time program step | PROTECTION_CONTROL[SCDDx2] = 0 | 61 | µs | ||
PROTECTION_CONTROL[SCDDx2] = 1 | 121 | |||||
tSCD2 | SCD2 detection delay time | PROTECTION_CONTROL[SCDDx2] = 0 | 0 | 458 | µs | |
PROTECTION_CONTROL[SCDDx2] = 1 | 0 | 915 | ||||
ΔtSCD2 | SCD2 detection delay time program step | PROTECTION_CONTROL[SCDDx2] = 0 | 30.5 | µs | ||
PROTECTION_CONTROL[SCDDx2] = 1 | 61 | |||||
tDETECT | Current fault detect time | VSRP – VSRN = VT – 3 mV for OCD, SCD1, and SC2, VSRP – VSRN = VT + 3 mV for SCC | 160 | µs | ||
tACC | Current fault delay time accuracy | Max delay setting | –10% | 10% |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Output voltage ratio | RatioDSG = (VDSG – VVC2)/VVC2, 2.2 V < VVC2 < 4.07 V, 10 MΩ between PACK and DSG | 2.133 | 2.333 | 2.467 | — | ||
RatioCHG = (VCHG – VVC2)/VVC2, 2.2 V < VVC2 < 4.07 V, 10 MΩ between BAT and CHG | 2.133 | 2.333 | 2.467 | ||||
V(FETON) | Output voltage, CHG and DSG on | VDSG(ON) = VDSG – VVC2, VVC2 ≥ 4.07 V, 10 MΩ between PACK and DSG, VVC2 = 18 V | 8.75 | 9.5 | 10.25 | V | |
VCHG(ON) = VCHG – VVC2, VVC2 ≥ 4.07 V, 10 MΩ between VC2 and CHG, VVC2 = 18 V | 8.75 | 9.5 | 10.25 | ||||
V(FETOFF) | Output voltage, CHG and DSG off | VDSG(OFF) = VDSG – VPACK, 10 MΩ between PACK and DSG | –0.4 | 0.4 | V | ||
VCHG(OFF) = VCHG – VBAT, 10 MΩ between VC2 and CHG | –0.4 | 0.4 | |||||
tR | Rise time | VDSG from 0% to 35% VDSG(ON)(TYP), VBAT ≥ 2.2 V, CL = 4.7 nF between DSG and PACK, 5.1 kΩ between DSG and CL, 10 MΩ between PACK and DSG | 200 | 500 | µs | ||
VCHG from 0% to 35% VCHG(ON)(TYP), VVC2 ≥ 2.2 V, CL = 4.7 nF between CHG and VC2, 5.1 kΩ between CHG and CL, 10 MΩ between VC2 and CHG | 200 | 500 | |||||
tF | Fall time | VDSG from VDSG(ON)(TYP) to 1 V, VVC2 ≥ 2.2 V, CL = 4.7 nF between DSG and PACK, 5.1 kΩ between DSG and CL, 10 MΩ between PACK and DSG | 40 | 300 | µs | ||
VCHG from VCHG(ON)(TYP) to 1 V, VVC2 ≥ 2.2 V, CL = 4.7 nF between CHG and VC2, 5.1 kΩ between CHG and CL, 10 MΩ between VC2 and CHG | 40 | 200 |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIH | Input voltage high | SCL, SDA, VREG = 1.8 V (STANDARD and FAST modes) | 0.7 × VREG | V | |||
VIL | Input voltage low | SCL, SDA, VREG = 1.8 V (STANDARD and FAST modes) | –0.5 | 0.3 × VREG | V | ||
VOL | Output low voltage | SCL, SDA, VREG = 1.8 V, IOL = 3 mA (FAST mode) | 0.2 × VREG | V | |||
SCL, SDA, VREG > 2.0 V, IOL = 3 mA (STANDARD and FAST modes) | 0.4 | V | |||||
CIN | Input capacitance | 10 | pF | ||||
ILKG | Input leakage current | 1 | µA | ||||
RPD | Pull-down resistance | 3.3 | kΩ |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
tR | Clock rise time | 10% to 90% | 300 | ns | ||
tF | Clock fall time | 90% to 10% | 300 | ns | ||
tHIGH | Clock high period | 600 | ns | |||
tLOW | Clock low period | 1.3 | µs | |||
tSU(START) | Repeated start setup time | 600 | ns | |||
td(START) | Start for first falling edge to SCL | 600 | ns | |||
tSU(DATA) | Data setup time | 100 | ns | |||
tHD(DATA) | Data hold time | 0 | µs | |||
tSU(STOP) | Stop setup time | 600 | ns | |||
tBUF | Bus free time between stop and start | 1.3 | µs | |||
fSW | Clock operating frequency | SLAVE mode, SCL 50% duty cycle | 400 | kHz |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
t(CYCH) | Cycle time, Host to Slave | 190 | 500 | µs | ||
t(CYCD) | Cycle time, Slave to Host | 190 | 205 | 250 | µs | |
t(HW1) | Host sends 1 to Slave | 0.5 | 50 | µs | ||
t(DW1) | Slave sends 1 to Host | 32 | 50 | µs | ||
t(HW0) | Host sends 0 to Slave | 86 | 145 | µs | ||
t(DW0) | Slave sends 0 to Host | 80 | 145 | µs | ||
t(RSPS) | Response time, Slave to Host | 190 | 950 | µs | ||
t(B) | Break Time | 190 | µs | |||
t(BR) | Break Recovery Time | 40 | µs | |||
t(R) | HDQ Line Rise Time to Logic 1 (1.2 V) | 950 | ns | |||
t(RST) | HDQ Reset | 1.8 | 2.2 | s |
Threshold setting is 25 mV. |
Threshold setting is –177.7 mV. |
Threshold setting is 465 µs. | ||
This is the VCELL average for single cell. |
Threshold setting is 25 mV. |
Threshold setting is –88.85 mV. |
Threshold setting is 11 ms. |
Threshold setting is 465 µs (including internal delay). | ||
This is the VCELL average for single cell. |
ISET = 100 mA |