ZHCSMY7J July 2021 – November 2023 BQ77216
PRODUCTION DATA
Changes to the ranges stated in Table 9-1 will impact the accuracy of the cell measurements. Figure 9-1 shows each external component.
PARAMETER | EXTERNAL COMPONENT | MIN | NOM | MAX | UNIT |
---|---|---|---|---|---|
Voltage monitor filter resistance | RIN | 900 | 1000 | 1100 | Ω |
Voltage monitor filter capacitance | CIN | 0.01 | 0.1 | µF | |
Supply voltage filter resistance | RVD | 100 | 300 | 1K | Ω |
Supply voltage filter capacitance | CVD | 0.05 | 0.1 | 1 | µF |
The device is calibrated using an RIN value = 1 kΩ. Using a value other than this recommended value changes the accuracy of the cell voltage measurements and VOV trigger level.