ZHCSAN2E december 2012 – april 2021 BQ7716
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | I/O(1) | |
CD | 7 | I/O | External capacitor connection for delay timer |
OUT | 8 | OA | Output drive for overvoltage fault signal |
VDD | 1 | P | Power supply |
VSS | 6 | P | Electrically connected to IC ground and negative terminal of the lowest cell in the stack |
V1 | 5 | I | Sense input for positive voltage of the lowest cell in the stack |
V2 | 4 | I | Sense input for positive voltage of the second cell from the bottom of the stack |
V3 | 3 | I | Sense input for positive voltage of the third cell from the bottom of the stack |
V4 | 2 | I | Sense input for positive voltage of the fourth cell from the bottom of the stack |