ZHCSMY8B September 2020 – January 2022 BQ769142
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
V(OH) | Output voltage high (when driving fuse) | VBAT ≥ 8 V, CL = 1 nF, 5 kΩ load. | 6 | 7 | 9 | V |
V(OH) | Output voltage high (when driving fuse) | 4.7 V ≤ VBAT < 8 V, CL = 1 nF, 5 kΩ load. | VBAT – 1.75 | V | ||
V(IH) | High-level input (for fuse detection) | Current into device pin must be limited to maximum 2 mA | 2 | 12 | V | |
V(IL) | Low-level input (for fuse detection) | 0.7 | V | |||
t(RISE) | Output rise time (when driving fuse) | VBAT ≥ 8 V, CL = 1 nF, RLOAD = 5 kΩ, V(OH) = 10% to 90% of final settled voltage | 0.5 | µs |