ZHCSF58A December 2012 – June 2016
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | AC1, AC2 | –0.8 | 20 | V |
RECT, COM1, COM2, OUT, WPG, CLAMP1, CLAMP2 | –0.3 | 20 | ||
AD, AD-EN | –0.3 | 30 | ||
BOOT1, BOOT2 | –0.3 | 26 | ||
EN1, EN2, TERM, FOD, TS-CTRL, ILIM | –0.3 | 7 | ||
Input current | AC1, AC2 | 1.5 | A(RMS) | |
Output current | OUT | 750 | mA | |
Output sink current | WPG | 15 | mA | |
COM1, COM2 | 1 | A | ||
Junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001 (1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101 (2) | ±500 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VRECT | Voltage range | RECT | 4 | 10 | V |
IRECT | Current through internal rectifier | RECT | 1 | A | |
IOUT | Output current | OUT | 750 | mA | |
IAD-EN | Sink current | AD-EN | 1 | mA | |
ICOMM | COMM sink current | COMM | 400 | mA | |
TJ | Junction temperature | 0 | 125 | °C |
THERMAL METRIC (1) | bq51010B | UNIT | |
---|---|---|---|
YFP (DSBGA) | |||
28 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 58.9 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 0.2 | °C/W |
RθJB | Junction-to-board thermal resistance | 9.1 | °C/W |
ψJT | Junction-to-top characterization parameter | 1.4 | °C/W |
ψJB | Junction-to-board characterization parameter | 8.9 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
UVLO | Undervoltage lockout | VRECT = 0 V to 3 V | 2.6 | 2.7 | 2.8 | V | |
VHYS | Hysteresis on UVLO | VRECT = 3 V to 2 V | 250 | mV | |||
Hysteresis on OVP | VRECT = 16 V to 5 V | 150 | |||||
VRECT | Input overvoltage threshold | VRECT = 5 V to 16 V | 14.5 | 15 | 15.5 | V | |
VRECT-REG | Dynamic VRECT threshold 1 | ILOAD < 0.1 × IIMAX (ILOAD rising) | 9.08 | V | |||
Dynamic VRECT threshold 2 | 0.1 × IIMAX < ILOAD < 0.2 × IIMAX
(ILOAD rising) |
8.28 | |||||
Dynamic VRECT threshold 3 | 0.2 × IIMAX < ILOAD < 0.4 × IIMAX
(ILOAD rising) |
7.53 | |||||
Dynamic VRECT threshold 4 | ILOAD > 0.4 × IIMAX (ILOAD rising) | 7.11 | |||||
VRECT tracking | In current limit voltage above VOUT | VO + 0.25 | |||||
ILOAD | ILOAD hysteresis for dynamic VRECT thresholds as a percentage of IILIM | ILOAD falling | 4% | ||||
VRECT-DPM | Rectifier undervoltage protection, restricts IOUT at VRECT-DPM | 3 | 3.1 | 3.2 | V | ||
VRECT-REV | Rectifier reverse voltage protection at the output | VRECT-REV = VOUT – VRECT, VOUT = 10 V |
8 | 9 | V | ||
QUIESCENT CURRENT | |||||||
IRECT | Active chip quiescent current consumption from RECT | ILOAD = 0 mA, 0°C ≤ TJ ≤ 85°C | 8 | 10 | mA | ||
ILOAD = 300 mA, 0°C ≤ TJ ≤ 85°C |
2 | 3 | |||||
IOUT | Quiescent current at the output when wireless power is disabled (standby) | VOUT = 7 V, 0°C ≤ TJ ≤ 85°C | 28 | 40 | µA | ||
ILIM SHORT CIRCUIT | |||||||
RILIM | Highest value of ILIM resistor considered a fault (short). Monitored for IOUT > 100 mA | RILIM = 200 Ω to 50 Ω. IOUT latches off, cycle power to reset | 120 | Ω | |||
tDGL | Deglitch time transition from ILIM short to IOUT disable | 1 | ms | ||||
ILIM_SC | ILIM-SHORT,OK enables the ILIM short comparator when IOUT is greater than this value | ILOAD = 0 mA to 200 mA | 110 | 145 | 165 | mA | |
Hysteresis for ILIM-SHORT,OK comparator | ILOAD = 0 mA to 200 mA | 30 | |||||
IOUT | Maximum output current limit, CL | Maximum ILOAD that is delivered for 1 ms when ILIM is shorted | 2.45 | A | |||
OUTPUT | |||||||
VOUT-REG | Regulated output voltage | ILOAD = 750 mA | 6.9 | 6.96 | 7.02 | V | |
ILOAD = 10 mA | 6.9 | 6.95 | 7.05 | ||||
KILIM | Current programming factor for hardware protection | RLIM = KILIM / IILIM, where IILIM is the hardware current limit. IOUT = 750 mA |
303 | 314 | 322 | AΩ | |
KIMAX | Current programming factor for the nominal operating current | IIMAX = KIMAX / RLIM, where IMAX is the maximum normal operating current. IOUT = 750 mA | 262 | AΩ | |||
IOUT | Current limit programming range | 1.5 | A | ||||
ICOMM | Current limit during WPC communication | IOUT > 300 mA | IOUT + 50 | mA | |||
IOUT < 300 mA | 343 | 378 | 425 | ||||
tHOLD | Hold off time for the communication current limit during start-up | 1 | s | ||||
TS / CTRL | |||||||
VTS | Internal TS bias voltage | ITS-Bias < 100 µA (periodically driven see tTS-CTRL) | 2 | 2.2 | 2.4 | V | |
VCOLD | Rising threshold | VTS = 50% to 60% | 56.5% | 58.7% | 60.8% | VTS-Bias | |
Falling hysteresis | VTS = 60% to 50% | 2% | |||||
VHOT | Falling threshold | VTS = 20% to 15% | 18.5% | 19.6% | 20.7% | VTS-Bias | |
Rising hysteresis | VTS = 15% to 20% | 3% | |||||
VCTRL | CTRL pin threshold for a high | VTS/CTRL = 50 mV to 150 mV | 80 | 100 | 130 | mV | |
CTRL pin threshold for a low | VTS/CTRL = 150 mV to 50 mV | 50 | 80 | 100 | |||
tTS-CTRL | Time VTS-Bias is active when TS measurements occur | Synchronous to the communication period | 24 | ms | |||
tTS | Deglitch time for all TS comparators | 10 | ms | ||||
RTS | Pullup resistor for the NTC network. Pulled up to the voltage bias | 18 | 20 | 22 | kΩ | ||
THERMAL PROTECTION | |||||||
TJ | Thermal shutdown temperature | 155 | °C | ||||
Thermal shutdown hysteresis | 20 | ||||||
OUTPUT LOGIC LEVELS ON WPG | |||||||
VOL | Open drain WPG pin | ISINK = 5 mA | 500 | mV | |||
IOFF | WPG leakage current when disabled | V WPG = 20 V | 1 | µA | |||
COMM PIN | |||||||
RDS(ON) | COM1 and COM2 | VRECT = 2.6 V | 1.5 | Ω | |||
fCOMM | Signaling frequency on COMM pin | 2 | Kb/s | ||||
IOFF | Comm pin leakage current | VCOM1 = 20 V, VCOM2 = 20 V | 1 | µA | |||
CLAMP PIN | |||||||
RDS(ON) | Clamp1 and Clamp2 | 0.8 | Ω | ||||
ADAPTER ENABLE | |||||||
V AD-EN | VAD rising threshold voltage. EN-UVLO | VAD = 0 V to 5 V | 3.5 | 3.6 | 3.8 | V | |
V AD-EN hysteresis, EN-HYS | VAD = 5 V to 0 V | 400 | mV | ||||
IAD | Input leakage current | VRECT = 0 V, VAD = 5 V | 60 | μA | |||
RAD | Pullup resistance from AD-EN to OUT when adapter mode is disabled and VOUT > VAD, EN-OUT | VAD = 0 V, VOUT = 5 V | 200 | 350 | Ω | ||
VAD | Voltage difference between VAD and V AD-EN when adapter mode is enabled, EN-ON | VAD = 5 V, 0°C ≤ TJ ≤ 85°C | 3 | 4.5 | 5 | V | |
SYNCHRONOUS RECTIFIER | |||||||
IOUT | IOUT at which the synchronous rectifier enters half-synchronous mode, SYNC_EN | ILOAD = 200 mA to 0 mA | 80 | 100 | 130 | mA | |
Hysteresis for IOUT,RECT-EN (full-synchronous mode enabled) | ILOAD = 0 mA to 200 mA | 25 | |||||
VHS-DIODE | High-side diode drop when the rectifier is in half-synchronous mode | IAC-VRECT = 250 mA and TJ = 25°C |
0.7 | V | |||
EN1 AND EN2 | |||||||
VIL | Input low threshold for EN1 and EN2 | 0.4 | V | ||||
VIH | Input high threshold for EN1 and EN2 | 1.3 | V | ||||
RPD | EN1 and EN2 pull down resistance | 200 | kΩ | ||||
ADC (WPC RELATED MEASUREMENTS AND COEFFICIENTS) | |||||||
IOUT SENSE | Accuracy of the current sense over the load range | IOUT = 0 mA to 750 mA | –1.5% | 0% | 0.9% |