ZHCSAO7B December 2012 – June 2016
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AIN3 | 3 | I | This pin can be either connected to GND or left open. Connecting to GND can improve layout grounding. |
AIN5 | 1 | I | This pin can be either connected to GND or left open. Connecting to GND can improve layout grounding. |
AIN7 | 45 | I | This pin can be either connected to GND or left open. Connecting to GND can improve layout grounding. |
BPCAP | 35 | — | Bypass capacitor for internal 1.8-V core regulator. Connect bypass capacitor to GND. |
BUZ_AC | 23 | O | AC Buzzer Output. Outputs a 400-ms, 4-kHz AC pulse when charging begins. |
BUZ_DC | 24 | O | DC Buzzer Output. Outputs a 400-ms DC pulse when charging begins. This could also be connected to an LED via 470-Ω resistor. |
COMM_A+ | 37 | I | Digital demodulation non-inverting input A, connect parallel to input B+. |
COMM_A- | 38 | I | Digital demodulation inverting input A, connect parallel to input B-. |
COMM_B+ | 39 | I | Digital demodulation non-inverting input B, connect parallel to input A+. |
COMM_B- | 40 | I | Digital demodulation inverting input B, connect parallel to input A-. |
DOUT_RX | 22 | I | Leave this pin open. |
DOUT_TX | 21 | I | Leave this pin open. |
DOUT_2B | 15 | O | Optional Logic Output 2B. Leave this pin open. |
DPWM_A | 12 | O | PWM Output A, controls one half of the full bridge in a phase-shifted full bridge. Switching deadtimes must be externally generated. |
DPWM_B | 13 | O | PWM Output B, controls other half of the full bridge in a phase-shifted full bridge. Switching deadtimes must be externally generated. |
EPAD | 49 | - | Flood with copper GND plane and stitch vias to PCB internal GND plane. |
FOD | 17 | O | FOD read pin. Leave open unless PMOD and FOD thresholds need to be different. It controls the FOD threshold resistor read at startup. |
GND | 32 | — | GND. |
GND | 36 | — | GND. |
GND | 47 | — | GND. |
I_SENSE | 42 | I | Transmitter input current, used for efficiency calculations. Use 20-mΩ sense resistor and A=50 gain current sense amplifier. |
LED_MODE | 44 | I | Input to select from 4 LED modes. |
LoPWR | 4 | I | Dynamic Power Limiting™ (DPL) control pin. To set power mode to 500 mA, pull to GND. For full-power operation pull to 3.3-V supply. |
LOSS_THR | 43 | I | Input to program foreign and parasitic metal object detection threshold |
MSP_CLK | 18 | I/O | Used for boot loading the MSP430 low power supervisor. If MSP430 is not used, leave this pin floating. |
MSP_MISO/LED_B | 8 | I | MSP – TMS, SPI-MISO, LED-B -- If external MSP430 is not used, connect to an LED via 470-Ω resistor for status indication. |
MSP_RST/LED_A | 7 | I | MSP – Reset, LED-A -- If external MSP430 is not used, connect to an LED via 470-Ω resistor for status indication. |
MSP_SYNC | 14 | O | MSP SPI_SYNC, if external MSP430 is not used, leave this pin open. |
MSP_TDO/PROG | 26 | I/O | MSP-TDO, MSP430 programmed indication. |
MSP_TEST | 9 | I | MSP – Test, If external MSP430 is not used, leave this pin open. |
MSP_MOSI/LPWR_EN | 25 | I/O | Low standby power supervisor enable. If low power is not needed, connect this to GND. |
PMOD | 16 | O | PMOD read pin. Leave open unless PMOD and FOD thresholds need to be different. It controls the PMOD threshold resistor read at startup. |
PMB_CLK | 10 | I/O | 10-kΩ pull-up resistor to 3.3-V supply. |
PMB_DATA | 11 | I/O | 10-kΩ pull-up resistor to 3.3-V supply. |
RESERVED | 19 | O | Reserved, leave this pin open. |
RESERVED | 20 | I | Reserved, connect to GND. |
RESERVED | 48 | I | External Reference Voltage Input. Connect this input to GND. |
RESERVED | 27 | I/O | Reserved, leave this pin open. |
RESERVED | 28 | I/O | Reserved, leave this pin open. |
RESERVED | 29 | I/O | Reserved, leave this pin open. |
RESERVED | 30 | I/O | Reserved, leave this pin open. |
RESERVED | 31 | I/O | Reserved, connect 10-kΩ pull-down resistor to GND. |
RESERVED | 41 | O | Reserved, leave this pin open. |
RESET | 5 | I | Device reset. Use a 10-kΩ to 100-kΩ pull-up resistor to the 3.3-V supply. |
SLEEP | 6 | O | Low-power mode output. Starts low-power ping cycle. |
T_SENSE | 2 | I | Sensor Input. Device shuts down when below 1 V. If not used, keep above 1 V by connecting to the 3.3-V supply. |
V_SENSE | 46 | I | Transmitter input voltage, used for efficiency calculations. Use 76.8-kΩ to 10-kΩ divider to minimize quiescent current. |
V33A | 34 | — | Analog 3.3-V Supply. This pin can be derived from V33D supply, decouple with 10-Ω resistor and additional bypass capacitors |
V33D | 33 | — | Digital core 3.3-V supply. Be sure to decouple with bypass capacitors as close to the part as possible. |