ZHCS926C May 2012 – May 2021 BQ34Z100
PRODUCTION DATA
This read-only function returns a signed integer value, in units of mA, of the maximum load conditions. The MaxLoadCurrent() is an adaptive measurement which is initially it reports the maximum load current programmed in Initial Max Load Current. If the measured current is ever greater than Initial Max Load Current, then MaxLoadCurrent() updates to the new current. MaxLoadCurrent() is reduced to the average of the previous value and Initial Max Load Current whenever the battery is charged to full after a previous discharge to an SOC less than 50%. This prevents the reported value from maintaining an unusually high value.