ZHCSIF7B May 2018 – August 2019 BQ27Z561
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VREF1 | Internal Reference Voltage(1) | 1.195 | 1.21 | 1.227 | V | |
VREF1_DRIFT | Internal Reference Voltage Drift | TA = –40°C to 85°C | -80 | +80 | PPM/C |