ZHCSNA1A april 2020 – february 2021 BQ25968
PRODUCTION DATA
The power stage used in the device is a parallel-series switched cap architecture with two phases. The output voltage of the power stage is half of the input voltage. The output current of the power stage is twice the input current. By controlling the constant current source input to the power stage, the CC and CV charging phases can be achieved with the protections and alarms implemented in the device.