ZHCSJR3B February 2019 – November 2019 BQ25887
PRODUCTION DATA.
REG15 is shown in Figure 45 and described in Table 29.
Return to Summary Table.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reset | 0 | 0 | 1 | 1 | 0 | 0 | 0 | 0 |
Field | ADC_EN | ADC_RATE | ADC_SAMPLE[1:0] | RESERVED | RESERVED | RESERVED | RESERVED |
Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description | |
---|---|---|---|---|---|---|
7 | ADC_EN | R/W | Yes | Yes | ADC Control:
0 – Disable ADC 1 – Enable ADC |
|
6 | ADC_RATE | R/W | Yes | No | 0 – Continuous conversion
1 – One-shot conversion |
|
5 | ADC_SAMPLE[1] | R/W | Yes | No | Sample Speed of ADC:
00 – 15 bit effective resolution 01 – 14 bit effective resolution 10 – 13 bit effective resolution 11 – 12 bit effective resolution |
|
4 | ADC_SAMPLE[0] | R/W | Yes | No | ||
3 | RESERVED | R | Yes | No | Reserved bit always reads 0h | |
2 | RESERVED | R | Yes | No | Reserved bit always reads 0h | |
1 | RESERVED | R | Yes | No | Reserved bit always reads 0h | |
0 | RESERVED | R | Yes | No | Reserved bit always reads 0h |