ZHCSJL4A February 2019 – March 2019 BQ25883
PRODUCTION DATA.
PART NUMBER | BQ25882 | BQ25883 | BQ25886 | BQ25887 |
---|---|---|---|---|
VBUS Operating Range | 3.9 to 6.2 V | 3.9 to 6.2 V | 4.3 to 6.2 V | 3.9 to 6.2 V |
USB Detection | D+/D- | D+/D- | D+/D- | PSEL |
Power Path | Yes | Yes | Yes | No |
Cell Balancing | No | No | No | Yes |
OTG | Up to 2 A | Up to 2 A | Up to 2 A | No OTG |
16 bit ADC | Yes | Yes | No | Yes |
Control Interface | I2C | I2C | Standalone | I2C |
Status Pin | /PG | STAT, /PG | STAT, /PG | STAT, /PG |
Package | 2.1x2.1 WCSP-25 | 4x4 QFN-24 | 4x4 QFN-24 | 4x4 QFN-24 |