ZHCSGD8A May 2017 – May 2018
PRODUCTION DATA.
The charger monitors total system power. During forward mode, the input adapter powers system. During reverse OTG mode, the battery powers the system and VBUS output. The ratio of PSYS current and total power KPSYS can be programmed in REG0x31[1] with default 1 μA/W. The input and charge sense resistors (RAC and RSR) are programmed in REG0x31[3:2]. PSYS voltage can be calculated with Equation 1 where IIN>0 when adapter is in forward charging, and IBAT>0 when the battery is in discharge when the battery is in discharge.
For proper PSYS functionality, RAC and RSR values are limited to 10 mΩ and 20 mΩ.