SLUSEC9A October 2020 – March 2021 BQ25618E , BQ25619E
PRODUCTION DATA
BQ25618 | BQ25618E | BQ25619 | BQ25619E | |
---|---|---|---|---|
Power Good Indicator | PMID_GOOD Pin | NC (pin D5). Leave this pin floating. | PMID_GOOD Pin | PG Pin |
OTG V/I Regulation | 4.6 V/4.75 V/5 V/5.15 V | N/A | 4.6 V/4.75 V/5 V/5.15 V | N/A |
0.5 A/1.2 A | N/A | 0.5 A/1.2 A | N/A | |
Package Type | WCSP-30 2.0 mm x 2.4 mm | QFN-24 4 mm x 4 mm |