ZHCSGR3C May 2017 – September 2021 BQ25606
PRODUCTION DATA
The device VINDPM is set at 4.3 V. The device supports dynamic VINDPM tracking which tracks the battery voltage. The device VINDPM tracks battery voltage with 200 mV offset such that when VBAT + 200 mV is greater than 4.3 V, the VINDPM value is automatically adjusted to VBAT + 200 mV.