ZHCSKO6B July 2010 – January 2020 BQ24650
PRODUCTION DATA.
MPPSET is used to disable or enable the charge process. A voltage above 175 mV on this pin enables charge, provided all other conditions for charge are met (see Enable and Disable Charging). A voltage below 75 mV on this pin also resets all timers and fault conditions.