ZHCSCP1 July 2014
PRODUCTION DATA.
In a typical application, the system is powered by a USB port or USB wall adapter.
The minimum input voltage, where the protector starts to pass current assuming VBAT is acceptable, could be
2.7 V. The maximum supported input voltage is up to 5.85 V; the overvoltage protection kicks in at 5.85 V and the maximum input voltage rating is 30 V input rating.