ZHCSBL6D september 2013 – april 2023 BQ24296 , BQ24297
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
IPRECHG[3] | IPRECHG[2] | IPRECHG[1] | IPRECHG[0] | ITERM[3] | ITERM[2] | ITERM[1] | ITERM[0] |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write |
BIT | FIELD | TYPE | RESET | DESCRIPTION | NOTE |
---|---|---|---|---|---|
Pre-Charge Current Limit | |||||
Bit 7 | IPRECHG[3] | R/W | 0 | 1024 mA | Offset: 128 mA, Range: 128 mA – 2048 mA Default: 256 mA (0001) |
Bit 6 | IPRECHG[2] | R/W | 0 | 512 mA | |
Bit 5 | IPRECHG[1] | R/W | 0 | 256 mA | |
Bit 4 | IPRECHG[0] | R/W | 1 | 128 mA | |
Termination Current Limit | |||||
Bit 3 | ITERM[3] | R/W | 0 | 1024 mA | Offset: 128 mA Range: 128 mA – 2048 mA Default: 256 mA (0001) |
Bit 2 | ITERM[2] | R/W | 0 | 512 mA | |
Bit 1 | ITERM[1] | R/W | 0 | 256 mA | |
Bit 0 | ITERM[0] | R/W | 1 | 128 mA |