ZHCSDC8A December 2014 – November 2017
PRODUCTION DATA.
REGISTER | REGISTER NAME | RESET |
---|---|---|
REG00 | Input Source Control Register | 00110000, or 30 |
REG01 | Power-On Configuration Register | 00011011, or 1B |
REG02 | Charge Current Control Register | 01100000, or 60 |
REG03 | Pre-Charge/Termination Current Control Register | 00010001, or 11 |
REG04 | Charge Voltage Control Register | 10110010, or B2 |
REG05 | Charge Termination/Timer Control Register | 10011010, or 9A |
REG06 | IR Compensation / Thermal Regulation Control Register | 00000011, or 03 |
REG07 | Misc Operation Control Register | 01001011, or 4B |
REG08 | System Status Register | — |
REG09 | Fault Register | — |
REG0A | Vender / Part / Revision Status Register | — |