ZHCSHP8B December 2017 – January 2019 AMIC120
PRODUCTION DATA.
SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZDN [4] |
---|---|---|---|
EMU0 | MISC EMULATION PIN | IO | N23 |
EMU1 | MISC EMULATION PIN | IO | T24 |
EMU2 | MISC EMULATION PIN | IO | AE17, D24, K23, P23 |
EMU3 | MISC EMULATION PIN | IO | AD18, C24, M25, T22 |
EMU4 | MISC EMULATION PIN | IO | AC18, B12, L24, R25 |
EMU5 | MISC EMULATION PIN | IO | AD17 |
EMU6 | MISC EMULATION PIN | IO | AC20 |
EMU7 | MISC EMULATION PIN | IO | AB19 |
EMU8 | MISC EMULATION PIN | IO | AA19 |
EMU9 | MISC EMULATION PIN | IO | AC24 |
EMU10 | MISC EMULATION PIN | IO | AD24, AE17 |
EMU11 | MISC EMULATION PIN | IO | AB25, AD18 |
nTRST | JTAG TEST RESET (ACTIVE LOW) | I | Y25 |
TCK | JTAG TEST CLOCK | I | AA25 |
TDI | JTAG TEST DATA INPUT | I | Y20 |
TDO | JTAG TEST DATA OUTPUT | O | AA24 |
TMS | JTAG TEST MODE SELECT | I | Y24 |