ZHCSFJ7C August 2016 – December 2018 AMIC110
PRODUCTION DATA.
NO. | 10 Mbps | 100 Mbps | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||
1 | tc(TX_CLK) | Cycle time, TX_CLK | 399.96 | 400.04 | 39.996 | 40.004 | ns | ||
2 | tw(TX_CLKH) | Pulse duration, TX_CLK high | 140 | 260 | 14 | 26 | ns | ||
3 | tw(TX_CLKL) | Pulse duration, TX_CLK low | 140 | 260 | 14 | 26 | ns | ||
4 | tt(TX_CLK) | Transition time, TX_CLK | 3 | 3 | ns |