ZHCSRW1A february 2023 – august 2023 AM69 , AM69A
ADVANCE INFORMATION
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] |
---|---|---|---|
UART0_CTSn | I | UART Clear to Send (active low) | AC32, AC38 |
UART0_DCDn | I | UART Data Carrier Detect (active low) | AJ33 |
UART0_DSRn | I | UART Data Set Ready (active low) | AF33 |
UART0_DTRn | O | UART Data Terminal Ready (active low) | AH33 |
UART0_RIn | I | UART Ring Indicator | AG33 |
UART0_RTSn | O | UART Request to Send (active low) | AB38, AC37, AP38 |
UART0_RXD | I | UART Receive Data | AD33 |
UART0_TXD | O | UART Transmit Data | AD38 |