SPRS695D September 2011 – January 2016 AM3871 , AM3874
PRODUCTION DATA.
Table 2-1 shows a comparison between devices, highlighting the differences.
FEATURES | DEVICES | ||
---|---|---|---|
AM3874 | AM3871 | ||
HDVPSS | Video Ports (Inputs) | VIN[0]/VIN[1] | NONE |
Video Ports (Outputs) | VOUT[0]/VOUT[1] | NONE | |
HDMI | YES (1) | NONE | |
SGX530 | YES (1) | NONE |
Table 2-2 provides an overview of the AM387x Sitara™ ARM Processors , which includes significant features of the device, including the capacity of on-chip RAM, peripherals, and the package type with pin count.
HARDWARE FEATURES | AM387x | ||
---|---|---|---|
Peripherals Not all peripherals pins are available at the same time (for more details, see the Device Configurations section). |
HD Video Processing Subsystem (HDVPSS) | 1 16-/24-bit HD Capture Port or
2 8-bit SD Capture Ports and 1 8-bit SD Capture Port and 1 16-/24-/30-bit HD Display Port or 1 8-/16-/24-bit HD Capture Port and 1 16-24-bit HD Display Port and 1 HDMI 1.3 Transmitter and 2 SD Video DACs |
|
Imaging Subsystem (ISS) | 1 Parallel Camera Input for Raw (up to 16-bit) and BT.656/BT.1120 (8/16-bit) |
||
DDR2/3 Memory Controller | 2 (32-bit Bus Widths) | ||
GPMC + ELM | Asynchronous (8-/16-bit bus width) RAM, NOR, NAND |
||
EDMA | 64 Independent Channels 8 QDMA Channels |
||
10/100/1000 Ethernet MAC Switch with Management Data Input/Output (MDIO) | 1 (with 2 MII/RMII/GMII/RGMII Interfaces) | ||
USB 2.0 | 2 (Supports High- and Full-Speed as a Device and High-, Full-, and Low-Speed as a Host, or OTG) |
||
PCI-Express 2.0 | 1 Port (1 5.0GT/s lane) | ||
Timers | 8 (32-bit General purpose) and 1 (System Watchdog) |
||
UART | 6 (with SIR, MIR, FIR, CIR support and RTS/CTS flow control) (UART0 Supports Modem Interface) |
||
SPI | 4 (Supports 4 slave devices) | ||
MMC/SD/SDIO | 1 (1-bit or 4-bit or 8-bit modes) and 1 (8-bit mode) or 2 (1-bit or 4-bit modes) |
||
I2C | 4 (Master/Slave) | ||
Media Controller | Controls HDVPSS and ISS | ||
McASP | 6 (10/10/4/4/4/4 Serializers, Each with Transmit/Receive and DIT capability) | ||
McBSP | 1 (2 Data Pins, Transmit/Receive) | ||
Controller Area Network (DCAN) | 2 | ||
Serial ATA (SATA) 3.0 Gbps | 1 (Supports 1 Hard Disk Drive) | ||
RTC | 1 | ||
GPIO | Up to 128 pins | ||
Parallel Camera Interface (CAM) | 1 | ||
Spin Lock Module | 1 (up to 128 H/W Semaphores) | ||
Mailbox Module | 1 (with 12 Mailboxes) | ||
Size (Bytes) | 768KB RAM, 48KB ROM | ||
On-Chip Memory | Organization | ARM
32KB I-cache 32KB D-cache 512KB L2 Cache 64KB RAM 48KB Boot ROM |
|
ADDITIONAL SHARED MEMORY
128KB On-chip RAM |
|||
ARM® Cortex®-A8 | Main ID Register Variant/Revision | r3p2 | |
JTAG BSDL ID | DEVICE_ID Register (address location: 0x4814_0600) | see Section 7.5.3.1, JTAG ID (JTAGID) Register Description | |
CPU Frequency | MHz | ARM Cortex-A8 1000, 720 MHZ | |
Cycle Time | ns | ARM Cortex -A8 1.0, 1.39 ns | |
Voltage | Core Logic (V) | OPP100, OPP120 | 1.10 V – 1.20 V |
OPP166 | 1.35 V | ||
I/O (V) | 1.5 V, 1.8 V, 3.3 V | ||
Package | 23 x 23 mm [Flip Chip Ball Grid Array (FCBGA)] | 684-Pin BGA (CYE) [with Via Channel Technology] | |
Process Technology | μm | 0.045 μm | |
Product Status(1) | Product Preview (PP), Advance Information (AI), or Production Data (PD) |
PD |
The ARM Cortex-A8 Subsystem is designed to give the ARM Cortex-A8 Master control of the device. In general, the ARM Cortex-A8 is responsible for configuration and control of the various subsystems, peripherals, and external memories.
The ARM Cortex-A8 Subsystem includes the following features:
Figure 2-1 shows the ARM Cortex-A8 Subsystem for the device.
For more details on the ARM Cortex-A8 Subsystem, see the System MMU section of the Chip Level Resources chapter of the AM387x Sitara™ ARM Processors Technical Reference Manual (Literature Number: SPRUGZ7).
The ARM Cortex-A8 Subsystem integrates the ARM Cortex-A8 processor. The ARM Cortex-A8 processor is a member of ARM Cortex family of general-purpose microprocessors. This processor is targeted at multitasking applications where full memory management, high performance, low die size, and low power are all important. The ARM Cortex-A8 processor supports the ARM debug architecture and includes logic to assist in both hardware and software debug. The ARM Cortex-A8 processor has a Harvard architecture and provides a complete high-performance subsystem, including:
To support real-time trace, the ARM Cortex-A8 processor provides an interface to enable connection of an embedded trace module (ETM). The ETM consists of two parts:
The ARM Cortex-A8 trace port is not pinned out and is, instead, only connected to the system-level Embedded Trace Buffer (ETB). The ETB has a 32KB buffer memory. ETB enabled debug tools are required to read/interpret the captured trace data.
For more details on the ETM, see Section 7.5.2, Trace.
The ARM Cortex-A8 subsystem contains an interrupt controller (AINTC) that prioritizes all service requests from the system peripherals and generates either IRQ or FIQ to the ARM Cortex-A8 processor. For more details on the AINTC, see Section 6.5.1, ARM Cortex-A8 Interrupts.
Note: For General-Purpose devices, the AINTC does not support the generation of FIQs to the ARM processor.
The ARM Cortex-A8 subsystem contains an embedded PLL Controller (PLL_ARM) for generating the subsystem’s clocks from the DEV Clock input. For more details on the PLL_ARM, see Section 6.4, Clocking.
The ARM Cortex-A8 processor is connected through the arbiter to both an L3 interconnect port and a DMM port. The DMM port is 128 bits wide and provides the ARM Cortex-A8 direct access to the DDR memories, while the L3 interconnect port is 64 bits wide and provides access to the remaining device modules.
The Media Controller has the responsibility of managing the HDVPSS and ISS modules.
For more details on the Media Controller, see the Media Controller Subsystem section of the Chip Level Resources chapter of the AM387x Sitara™ ARM Processors Technical Reference Manual (Literature Number: SPRUGZ7).
The SGX530 is a vector/3D graphics accelerator for vector and 3-dimensional (3D) graphics applications. The SGX530 graphics accelerator efficiently processes a number of various multimedia data types concurrently:
This is achieved using a multithreaded architecture using two levels of scheduling and data partitioning enabling zero overhead task switching.
The SGX530 has the following major features:
For more details on the SGX530, see the Chip Level Resources chapter of the AM387x Sitara™ ARM Processors Technical Reference Manual (Literature Number: SPRUGZ7).
The Spinlock module provides hardware assistance for synchronizing the processes running on multiple processors in the device:
The Spinlock module implements 128 spinlocks (or hardware semaphores) that provide an efficient way to perform a lock operation of a device resource using a single read-access, avoiding the need for a read-modify-write bus transfer of which the programmable cores are not capable.
For more details on the Spinlock Module, see the Spinlock section of the Chip Level Resources chapter of the AM387x Sitara™ ARM Processors Technical Reference Manual (Literature Number: SPRUGZ7).
The device Mailbox module facilitates communication between the ARM Cortex-A8 and the Media Controller. The device mailbox consists of twelve mailboxes, each supporting a 1-way communication between two of the above processors. The sender sends information to the receiver by writing a message to the mailbox registers. Interrupt signaling is used to notify the receiver that a message has been queued or to notify the sender about an overflow situation.
The Mailbox module supports the following features (see Figure 2-2):
For more details on the Mailbox Module, see the Mailbox section of the Chip Level Resources chapter of the AM387x Sitara™ ARM Processors Technical Reference Manual (Literature Number: SPRUGZ7).
The device has multiple on-chip memories associated with its two processors and various subsystems. To help simplify software development a unified memory map is used where possible to maintain a consistent view of device resources across all bus masters.
Table 2-3 shows the L3 memory map for all system masters (including Cortex-A8).
For more details on the interconnect topology and connectivity across the L3 and L4 interconnects, see Section 4, System Interconnect.
START ADDRESS (HEX) |
END ADDRESS (HEX) |
SIZE | DESCRIPTION |
---|---|---|---|
0x0000_0000 | 0x00FF_FFFF | 16MB | GPMC (Reserved for BOOTROM) |
0x0100_0000 | 0x1FFF_FFFF | 496MB | GPMC |
0x2000_0000 | 0x2FFF_FFFF | 256MB | PCIe |
0x3000_0000 | 0x3FFF_FFFF | 256MB | Reserved |
0x4000_0000 | 0x4001_FFFF | 128KB | Reserved |
0x4002_0000 | 0x4002_BFFF | 48KB | ARM Cortex-A8 ROM (Accessible by ARM Cortex-A8 only) |
0x4002_C000 | 0x402E_FFFF | 2832KB | Reserved |
0x402F_0000 | 0x402F_03FF | 1KB | Reserved |
0x402F_0400 | 0x402F_FFFF | 64KB - 1KB | ARM Cortex-A8 RAM (Accessible by ARM Cortex-A8 only) |
0x4030_0000 | 0x4031_FFFF | 128KB | OCMC SRAM |
0x4032_0000 | 0x407F_FFFF | 4992KB | Reserved |
0x4080_0000 | 0x4083_FFFF | 256KB | Reserved |
0x4084_0000 | 0x40DF_FFFF | 5888KB | Reserved |
0x40E0_0000 | 0x40E0_7FFF | 32KB | Reserved |
0x40E0_8000 | 0x40EF_FFFF | 992KB | Reserved |
0x40F0_0000 | 0x40F0_7FFF | 32KB | Reserved |
0x40F0_8000 | 0x40FF_FFFF | 992KB | Reserved |
0x4100_0000 | 0x41FF_FFFF | 16MB | Reserved |
0x4200_0000 | 0x43FF_FFFF | 32MB | Reserved |
0x4400_0000 | 0x443F_FFFF | 4MB | L3 Fast configuration registers |
0x4440_0000 | 0x447F_FFFF | 4MB | L3 Mid configuration registers |
0x4480_0000 | 0x44BF_FFFF | 4MB | L3 Slow configuration registers |
0x44C0_0000 | 0x45FF_FFFF | 20MB | Reserved |
0x4600_0000 | 0x463F_FFFF | 4MB | McASP0 Data Peripheral Registers |
0x4640_0000 | 0x467F_FFFF | 4MB | McASP1 Data Peripheral Registers |
0x4680_0000 | 0x46BF_FFFF | 4MB | McASP2 Data Peripheral Registers |
0x46C0_0000 | 0x46FF_FFFF | 4MB | HDMI |
0x4700_0000 | 0x473F_FFFF | 4MB | McBSP |
0x4740_0000 | 0x477F_FFFF | 4MB | USB |
0x4780_0000 | 0x4780_FFFF | 64KB | Reserved |
0x4781_0000 | 0x4781_1FFF | 8KB | MMC/SD/SDIO2 Peripheral Registers |
0x4781_2000 | 0x47BF_FFFF | 4MB - 72KB | Reserved |
0x47C0_0000 | 0x47C0_BFFF | 48KB | Reserved |
0x47C0_C000 | 0x47C0_C3FF | 1KB | Reserved |
0x47C0_C400 | 0x47C0_C7FF | 1KB | DDR0 PHY Registers |
0x47C0_C800 | 0x47C0_CBFF | 1KB | DDR1 PHY Registers |
0x47C0_CC00 | 0x47C0_CFFF | 1KB | Reserved |
0x47C0_D000 | 0x47FF FFFF | 4044KB | Reserved |
0x4800_0000 | 0x48FF_FFFF | 16MB | L4 Slow Peripheral Domain (see Table 2-5) |
0x4900_0000 | 0x490F_FFFF | 1MB | EDMA TPCC Registers |
0x4910_0000 | 0x497F_FFFF | 7MB | Reserved |
0x4980_0000 | 0x498F_FFFF | 1MB | EDMA TPTC0 Registers |
0x4990_0000 | 0x499F_FFFF | 1MB | EDMA TPTC1 Registers |
0x49A0_0000 | 0x49AF_FFFF | 1MB | EDMA TPTC2 Registers |
0x49B0_0000 | 0x49BF_FFFF | 1MB | EDMA TPTC3 Registers |
0x49C0_0000 | 0x49FF_FFFF | 4MB | Reserved |
0x4A00_0000 | 0x4AFF_FFFF | 16MB | L4 Fast Peripheral Domain (see Table 2-4) |
0x4B00_0000 | 0x4BFF_FFFF | 16MB | Emulation Subsystem |
0x4C00_0000 | 0x4CFF_FFFF | 16MB | DDR0 Registers |
0x4D00_0000 | 0x4DFF_FFFF | 16MB | DDR1 Registers |
0x4E00_0000 | 0x4FFF_FFFF | 32MB | DDR DMM Registers |
0x5000_0000 | 0x50FF_FFFF | 16MB | GPMC Registers |
0x5100_0000 | 0x51FF_FFFF | 16MB | PCIE Registers |
0x5200_0000 | 0x54FF_FFFF | 48MB | Reserved |
0x5500_0000 | 0x55FF_FFFF | 16MB | Media Controller |
0x5600_0000 | 0x56FF_FFFF | 16MB | SGX530 |
0x5700_0000 | 0x57FF_FFFF | 16MB | Reserved |
0x5800_0000 | 0x5BFF_FFFF | 64MB | Reserved |
0x5C00_0000 | 0x5DFF_FFFF | 32MB | ISS |
0x5E00_0000 | 0x5FFF_FFFF | 32MB | Reserved |
0x6000_0000 | 0x7FFF_FFFF | 512MB | DDR DMM TILER Window (see Table 2-6) |
0x8000_0000 | 0xFFFF_FFFF | 2GB | DDR |
0x1 0000 0000 | 0x1 FFFF FFFF | 4GB | DDR DMM TILER Extended Address Map (ISS and HDVPSS only) [see Table 2-6] |
The L4 Fast Peripheral Domain, L4 Slow Peripheral Domain regions of the memory maps above are broken out into Table 2-4 and Table 2-5.
For more details on the interconnect topology and connectivity across the L3 and L4 interconnects, see Section 4, System Interconnect.
Cortex-A8 and L3 Masters | SIZE | DEVICE NAME | |
---|---|---|---|
START ADDRESS (HEX) |
END ADDRESS (HEX) |
||
0x4A00_0000 | 0x4A00_07FF | 2KB | L4 Fast Configuration - Address/Protection (AP) |
0x4A00_0800 | 0x4A00_0FFF | 2KB | L4 Fast Configuration - Link Agent (LA) |
0x4A00_1000 | 0x4A00_13FF | 1KB | L4 Fast Configuration - Initiator Port (IP0) |
0x4A00_1400 | 0x4A00_17FF | 1KB | L4 Fast Configuration - Initiator Port (IP1) |
0x4A00_1800 | 0x4A00_1FFF | 2KB | Reserved |
0x4A00_2000 | 0x4A07_FFFF | 504KB | Reserved |
0x4A08_0000 | 0x4A0F_FFFF | 512KB | Reserved |
0x4A10_0000 | 0x4A10_7FFF | 32KB | EMAC SW Peripheral Registers |
0x4A10_8000 | 0x4A10_8FFF | 4KB | EMAC SW Support Registers |
0x4A14_0000 | 0x4A14_FFFF | 64KB | SATA Peripheral Registers |
0x4A15_0000 | 0x4A15_0FFF | 4KB | SATA Support Registers |
0x4A15_1000 | 0x4A17_FFFF | 188KB | Reserved |
0x4A18_0000 | 0x4A1A_1FFF | 136KB | Reserved |
0x4A1A_2000 | 0x4A1A_3FFF | 8KB | McASP3 Configuration Peripheral Registers |
0x4A1A_4000 | 0x4A1A_4FFF | 4KB | McASP3 Configuration Support Registers |
0x4A1A_5000 | 0x4A1A_5FFF | 4KB | McASP3 Data Peripheral Registers |
0x4A1A_6000 | 0x4A1A_6FFF | 4KB | McASP3 Data Support Registers |
0x4A1A_7000 | 0x4A1A_7FFF | 4KB | Reserved |
0x4A1A_8000 | 0x4A1A_9FFF | 8KB | McASP4 Configuration Peripheral Registers |
0x4A1A_A000 | 0x4A1A_AFFF | 4KB | McASP4 Configuration Support Registers |
0x4A1A_B000 | 0x4A1A_BFFF | 4KB | McASP4 Data Peripheral Registers |
0x4A1A_C000 | 0x4A1A_CFFF | 4KB | McASP4 Data Support Registers |
0x4A1A_D000 | 0x4A1A_DFFF | 4KB | Reserved |
0x4A1A_E000 | 0x4A1A_FFFF | 8KB | McASP5 Configuration Peripheral Registers |
0x4A1B_0000 | 0x4A1B_0FFF | 4KB | McASP5 Configuration Support Registers |
0x4A1B_1000 | 0x4A1B_1FFF | 4KB | McASP5 Data Peripheral Registers |
0x4A1B_2000 | 0x4A1B_2FFF | 4KB | McASP5 Data Support Registers |
0x4A1B_3000 | 0x4A1B_5FFF | 12KB | Reserved |
0x4A1B_6000 | 0x4A1B_6FFF | 4KB | Reserved |
0x4A1B_4000 | 0x4AFF_FFFF | 14632KB | Reserved |
Cortex-A8 and L3 Masters | SIZE | DEVICE NAME | |
---|---|---|---|
START ADDRESS (HEX) |
END ADDRESS (HEX) |
||
0x4800_0000 | 0x4800_07FF | 2KB | L4 Slow Configuration – Address/Protection (AP) |
0x4800_0800 | 0x4800_0FFF | 2KB | L4 Slow Configuration – Link Agent (LA) |
0x4800_1000 | 0x4800_13FF | 1KB | L4 Slow Configuration – Initiator Port (IP0) |
0x4800_1400 | 0x4800_17FF | 1KB | L4 Slow Configuration – Initiator Port (IP1) |
0x4800_1800 | 0x4800_1FFF | 2KB | Reserved |
0x4800_2000 | 0x4800_7FFF | 24KB | Reserved |
0x4800_8000 | 0x4800_8FFF | 32KB | Reserved |
0x4801_0000 | 0x4801_0FFF | 4KB | Reserved |
0x4801_1000 | 0x4801_1FFF | 4KB | Reserved |
0x4801_2000 | 0x4801_FFFF | 56KB | Reserved |
0x4802_0000 | 0x4802_0FFF | 4KB | UART0 Peripheral Registers |
0x4802_1000 | 0x4802_1FFF | 4KB | UART0 Support Registers |
0x4802_2000 | 0x4802_2FFF | 4KB | UART1 Peripheral Registers |
0x4802_3000 | 0x4802_3FFF | 4KB | UART1 Support Registers |
0x4802_4000 | 0x4802_4FFF | 4KB | UART2 Peripheral Registers |
0x4802_5000 | 0x4802_5FFF | 4KB | UART2 Support Registers |
0x4802_6000 | 0x4802_7FFF | 8KB | Reserved |
0x4802_8000 | 0x4802_8FFF | 4KB | I2C0 Peripheral Registers |
0x4802_9000 | 0x4802_9FFF | 4KB | I2C0 Support Registers |
0x4802_A000 | 0x4802_AFFF | 4KB | I2C1 Peripheral Registers |
0x4802_B000 | 0x4802_BFFF | 4KB | I2C1 Support Registers |
0x4802_C000 | 0x4802_DFFF | 8KB | Reserved |
0x4802_E000 | 0x4802_EFFF | 4KB | TIMER1 Peripheral Registers |
0x4802_F000 | 0x4802_FFFF | 4KB | TIMER1 Support Registers |
0x4803_0000 | 0x4803_0FFF | 4KB | SPI0 Peripheral Registers |
0x4803_1000 | 0x4803_1FFF | 4KB | SPI0 Support Registers |
0x4803_2000 | 0x4803_2FFF | 4KB | GPIO0 Peripheral Registers |
0x4803_3000 | 0x4803_3FFF | 4KB | GPIO0 Support Registers |
0x4803_4000 | 0x4803_7FFF | 16KB | Reserved |
0x4803_8000 | 0x4803_9FFF | 8KB | McASP0 CFG Peripheral Registers |
0x4803_A000 | 0x4803_AFFF | 4KB | McASP0 CFG Support Registers |
0x4803_B000 | 0x4803_BFFF | 4KB | Reserved |
0x4803_C000 | 0x4803_DFFF | 8KB | McASP1 CFG Peripheral Registers |
0x4803_E000 | 0x4803_EFFF | 4KB | McASP1 CFG Support Registers |
0x4803_F000 | 0x4803_FFFF | 4KB | Reserved |
0x4804_0000 | 0x4804_0FFF | 4KB | TIMER2 Peripheral Registers |
0x4804_1000 | 0x4804_1FFF | 4KB | TIMER2 Support Registers |
0x4804_2000 | 0x4804_2FFF | 4KB | TIMER3 Peripheral Registers |
0x4804_3000 | 0x4804_3FFF | 4KB | TIMER3 Support Registers |
0x4804_4000 | 0x4804_4FFF | 4KB | TIMER4 Peripheral Registers |
0x4804_5000 | 0x4804_5FFF | 4KB | TIMER4 Support Registers |
0x4804_6000 | 0x4804_6FFF | 4KB | TIMER5 Peripheral Registers |
0x4804_7000 | 0x4804_7FFF | 4KB | TIMER5 Support Registers |
0x4804_8000 | 0x4804_8FFF | 4KB | TIMER6 Peripheral Registers |
0x4804_9000 | 0x4804_9FFF | 4KB | TIMER6 Support Registers |
0x4804_A000 | 0x4804_AFFF | 4KB | TIMER7 Peripheral Registers |
0x4804_B000 | 0x4804_BFFF | 4KB | TIMER7 Support Registers |
0x4804_C000 | 0x4804_CFFF | 4KB | GPIO1 Peripheral Registers |
0x4804_D000 | 0x4804_DFFF | 4KB | GPIO1 Support Registers |
0x4804_E000 | 0x4804_FFFF | 8KB | Reserved |
0x4805_0000 | 0x4805_1FFF | 8KB | McASP2 CFG Peripheral Registers |
0x4805_2000 | 0x4805_2FFF | 4KB | McASP2 CFG Support Registers |
0x4805_3000 | 0x4805_FFFF | 52KB | Reserved |
0x4806_0000 | 0x4806_FFFF | 64KB | MMC/SD/SDIO0 Peripheral Registers |
0x4807_0000 | 0x4807_0FFF | 4KB | MMC/SD/SDIO0 Support Registers |
0x4807_1000 | 0x4807_FFFF | 60KB | Reserved |
0x4808_0000 | 0x4808_FFFF | 64KB | ELM Peripheral Registers |
0x4809_0000 | 0x4809_0FFF | 4KB | ELM Support Registers |
0x4809_1000 | 0x4809_FFFF | 60KB | Reserved |
0x480A_0000 | 0x480A_FFFF | 64KB | Reserved |
0x480B_0000 | 0x480B_0FFF | 4KB | Reserved |
0x480B_1000 | 0x480B_FFFF | 60KB | Reserved |
0x480C_0000 | 0x480C_0FFF | 4KB | RTC Peripheral Registers |
0x480C_1000 | 0x480C_1FFF | 4KB | RTC Support Registers |
0x480C_2000 | 0x480C_3FFF | 8KB | Reserved |
0x480C_4000 | 0x480C_7FFF | 16KB | Reserved |
0x480C_8000 | 0x480C_8FFF | 4KB | Mailbox Peripheral Registers |
0x480C_9000 | 0x480C_9FFF | 4KB | Mailbox Support Registers |
0x480C_A000 | 0x480C_AFFF | 4KB | Spinlock Peripheral Registers |
0x480C_B000 | 0x480C_BFFF | 4KB | Spinlock Support Registers |
0x480C_C000 | 0x480F_FFFF | 208KB | Reserved |
0x4810_0000 | 0x4811_FFFF | 128KB | HDVPSS Peripheral Registers |
0x4812_0000 | 0x4812_0FFF | 4KB | HDVPSS Support Registers |
0x4812_1000 | 0x4812_1FFF | 4KB | Reserved |
0x4812_2000 | 0x4812_2FFF | 4KB | HDMI Peripheral Registers |
0x4812_3000 | 0x4812_3FFF | 4KB | HDMI Support Registers |
0x4812_4000 | 0x4813_FFFF | 112KB | Reserved |
0x4814_0000 | 0x4815_FFFF | 128KB | Control Module Peripheral Registers |
0x4816_0000 | 0x4816_0FFF | 4KB | Control Module Support Registers |
0x4816_1000 | 0x4817_FFFF | 124KB | Reserved |
0x4818_0000 | 0x4818_2FFF | 12KB | PRCM Peripheral Registers |
0x4818_3000 | 0x4818_3FFF | 4KB | PRCM Support Registers |
0x4818_4000 | 0x4818_7FFF | 16KB | Reserved |
0x4818_C000 | 0x4818_CFFF | 4KB | OCP Watchpoint Peripheral Registers |
0x4818_D000 | 0x4818_DFFF | 4KB | OCP Watchpoint Support Registers |
0x4818_E000 | 0x4818_EFFF | 4KB | Reserved |
0x4818_F000 | 0x4818_FFFF | 4KB | Reserved |
0x4819_0000 | 0x4819_3FFF | 16KB | Reserved |
0x4819_4000 | 0x4819_BFFF | 32KB | Reserved |
0x4819_C000 | 0x481F_FFFF | 400KB | Reserved |
0x4819_C000 | 0x4819_CFFF | 4KB | I2C2 Peripheral Registers |
0x4819_D000 | 0x4819_DFFF | 4KB | I2C2 Support Registers |
0x4819_E000 | 0x4819_EFFF | 4KB | I2C3 Peripheral Registers |
0x4819_F000 | 0x4819_FFFF | 4KB | I2C3 Support Registers |
0x481A_0000 | 0x481A_0FFF | 4KB | SPI1 Peripheral Registers |
0x481A_1000 | 0x481A_1FFF | 4KB | SPI1 Support Registers |
0x481A_2000 | 0x481A_2FFF | 4KB | SPI2 Peripheral Registers |
0x481A_3000 | 0x481A_3FFF | 4KB | SPI2 Support Registers |
0x481A_4000 | 0x481A_4FFF | 4KB | SPI3 Peripheral Registers |
0x481A_5000 | 0x481A_5FFF | 4KB | SPI3 Support Registers |
0x481A_6000 | 0x481A_6FFF | 4KB | UART3 Peripheral Registers |
0x481A_7000 | 0x481A_7FFF | 4KB | UART3 Support Registers |
0x481A_8000 | 0x481A_8FFF | 4KB | UART4 Peripheral Registers |
0x481A_9000 | 0x481A_9FFF | 4KB | UART4 Support Registers |
0x481A_A000 | 0x481A_AFFF | 4KB | UART5 Peripheral Registers |
0x481A_B000 | 0x481A_BFFF | 4KB | UART5 Support Registers |
0x481A_C000 | 0x481A_CFFF | 4KB | GPIO2 Peripheral Registers |
0x481A_D000 | 0x481A_DFFF | 4KB | GPIO2 Support Registers |
0x481A_E000 | 0x481A_EFFF | 4KB | GPIO3 Peripheral Registers |
0x481A_F000 | 0x481A_FFFF | 4KB | GPIO3 Support Registers |
0x481B_0000 | 0x481B_FFFF | 64KB | Reserved |
0x481C_0000 | 0x481C_0FFF | 4KB | Reserved |
0x481C_1000 | 0x481C_1FFF | 4KB | TIMER8 Peripheral Registers |
0x481C_2000 | 0x481C_2FFF | 4KB | TIMER8 Support Registers |
0x481C_3000 | 0x481C_3FFF | 4KB | SYNCTIMER32K Peripheral Registers |
0x481C_4000 | 0x481C_4FFF | 4KB | SYNCTIMER32K Support Registers |
0x481C_5000 | 0x481C_5FFF | 4KB | PLLSS Peripheral Registers |
0x481C_6000 | 0x481C_6FFF | 4KB | PLLSS |
0x481C_7000 | 0x481C_7FFF | 4KB | WDT0 Peripheral Registers |
0x481C_8000 | 0x481C_8FFF | 4KB | WDT0 Support Registers |
0x481C_9000 | 0x481C_9FFF | 8KB | Reserved |
0x481C_A000 | 0x481C_BFFF | 8KB | Reserved |
0x481C_C000 | 0x481C_DFFF | 8KB | DCAN0 Peripheral Registers |
0x481C_E000 | 0x481C_FFFF | 8KB | DCAN0 Support Registers |
0x481D_0000 | 0x481D_1FFF | 8KB | DCAN1 Peripheral Registers |
0x481D_2000 | 0x481D_3FFF | 8KB | DCAN1 Support Registers |
0x481D_4000 | 0x481D_5FFF | 8KB | Reserved |
0x481D_6000 | 0x481D_6FFF | 4KB | Reserved |
0x481D_7000 | 0x481D_7FFF | 4KB | Reserved |
0x481D_8000 | 0x481E_7FFF | 64KB | MMC/SD/SDIO1 Peripheral Registers |
0x481E_8000 | 0x481E_8FFF | 4KB | MMC/SD/SDIO1 Support Registers |
0x481E_9000 | 0x481F_FFFF | 52KB | Reserved |
0x4820_0000 | 0x4820_0FFF | 4KB | Interrupt controller(1) |
0x4820_1000 | 0x4823_FFFF | 252KB | Reserved(1) |
0x4824_0000 | 0x4824_0FFF | 4KB | MPUSS config register(1) |
0x4824_1000 | 0x4827_FFFF | 252KB | Reserved(1) |
0x4828_0000 | 0x4828_0FFF | 4KB | Reserved(1) |
0x4828_1000 | 0x482F_FFFF | 508KB | Reserved(1) |
0x4830_0000 | 0x48FF_FFFF | 13MB | Reserved |
The TILER includes an additional 4-GBytes of addressing range, enabled by a 33rd address bit, to access the frame buffer in rotated and mirrored views. shows the details of the TILER Extended Address Mapping. This entirety of this additional range is only accessible to the HDVPSS and ISS subsystems. However, other masters can access any one single view through the 512-MB TILER region in the base 4GByte address memory map.
BLOCK NAME | START ADDRESS (HEX) |
END ADDRESS (HEX) |
SIZE | DESCRIPTION |
---|---|---|---|---|
TILER View 0 | 0x1 0000_0000 | 0x1 1FFF_FFFF | 512MB | Natural 0° View |
TILER View 1 | 0x1 2000_0000 | 0x1 3FFF_FFFF | 512MB | 0° with Vertical Mirror View |
TILER View 2 | 0x1 4000_0000 | 0x1 5FFF_FFFF | 512MB | 0° with Horizontal Mirror View |
TILER View 3 | 0x1 6000_0000 | 0x1 7FFF_FFFF | 512MB | 180° View |
TILER View 4 | 0x1 8000_0000 | 0x1 9FFF_FFFF | 512MB | 90° with Vertical Mirror View |
TILER View 5 | 0x1 A000_0000 | 0x1 BFFF_FFFF | 512MB | 270° View |
TILER View 6 | 0x1 C000_0000 | 0x1 DFFF_FFFF | 512MB | 90° View |
TILER View 7 | 0x1 E000_0000 | 0x1 FFFF_FFFF | 512MB | 90° with Horizontal Mirror View |