ZHCSPJ8B December 2021 – December 2023 AM2732 , AM2732-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
To designate the stages in the product development cycle, TI assigns prefixes to the part numbers of all microcontrollers (MCU) and support tools. Each device has one of three prefixes: X, P, or null (no prefix) (for example, AM273x). Texas Instruments recommends two of three possible prefix designators for its support tools: TMDX and TMDS. These prefixes represent evolutionary stages of product development from engineering prototypes (TMDX) through fully qualified production devices and tools (TMDS).
器件开发演变流程:
支持工具开发演变流程:
X 和 P 器件和 TMDX 开发支持工具在供货时附带如下免责条款:
To designate the stages in the product development cycle, TI assigns prefixes to the part numbers of all DSP devices and support tools. Each DSP commercial family member has one of three prefixes: TMX, TMP, or TMS (for example, AM273x). Texas Instruments recommends two of three possible prefix designators for its support tools: TMDX and TMDS. These prefixes represent evolutionary stages of product development from engineering prototypes (TMX and TMDX) through fully qualified production devices and tools (TMS and TMDS).
器件开发演变流程:
支持工具开发演变流程:
TMX 和 TMP 器件和 TMDX 开发支持工具供货时附带如下免责条款:
“开发的产品用于内部评估用途。”
生产器件和 TMDS 开发支持工具已进行完全特性描述,并且器件的质量和可靠性已经完全论证。TI 的标准保修证书适用。
预测显示原型器件(X 或者 P)的故障率大于标准生产器件。由于这些器件的预期最终使用故障率仍未确定,故德州仪器 (TI) 建议请勿将这些器件用于任何生产系统。请仅使用合格的生产器件。
TI device nomenclature also includes a suffix with the device family name. This suffix indicates the package type (for example, ZCE), the temperature range (for example, blank is the default commercial temperature range), and the device speed range, in megahertz (for example, 400 MHz). Table 9-1 and Figure 9-1 provides a legend for reading the complete device name for any AM273x device.
For orderable part numbers of AM273x devices in the AM273x package types, see the Package Option Addendum of this document, ti.com, or contact your TI sales representative.
For additional description of the device nomenclature markings on the die, see the Silicon Errata .