SBASA49 May   2020 AFE49I30

PRODUCTION DATA.  

  1. 1Features
  2. 2Applications
  3. 3Description
    1.     Device Images
      1.      Simplified Schematic
  4. 4Device and Documentation Support
    1. 4.1 Receiving Notification of Documentation Updates
    2. 4.2 Support Resources
    3. 4.3 Trademarks
    4. 4.4 Electrostatic Discharge Caution
    5. 4.5 Glossary
  5. 5Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
  • YZ|30
散热焊盘机械数据 (封装 | 引脚)
订购信息

Description

The AFE49I30 is an analog front-end for optical bio-sensing/ PPG and ECG measurement applications. The device supports up to six switching light-emitting diodes (LEDs) and up to four photodiodes. Up to 24 signal phases can be defined and the PPG or ECG signals can be acquired from each phase in a synchronized manner.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
AFE49I30 DSBGA (30) 2.60 mm × 2.10 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.