ZHCSE95A October   2015  – October 2015 ADS9110

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
  4. 修订历史记录
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Timing Requirements: Conversion Cycle
    7. 6.7  Timing Requirements: Asynchronous Reset, NAP, and PD
    8. 6.8  Timing Requirements: SPI-Compatible Serial Interface
    9. 6.9  Timing Requirements: Source-Synchronous Serial Interface (External Clock)
    10. 6.10 Timing Requirements: Source-Synchronous Serial Interface (Internal Clock)
    11. 6.11 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Converter Module
        1. 7.3.1.1 Sample-and-Hold Circuit
        2. 7.3.1.2 External Reference Source
        3. 7.3.1.3 Internal Oscillator
        4. 7.3.1.4 ADC Transfer Function
      2. 7.3.2 Interface Module
    4. 7.4 Device Functional Modes
      1. 7.4.1 RST State
      2. 7.4.2 ACQ State
      3. 7.4.3 CNV State
    5. 7.5 Programming
      1. 7.5.1 Data Transfer Frame
      2. 7.5.2 Interleaving Conversion Cycles and Data Transfer Frames
      3. 7.5.3 Data Transfer Protocols
        1. 7.5.3.1 Protocols for Configuring the Device
        2. 7.5.3.2 Protocols for Reading From the Device
          1. 7.5.3.2.1 Legacy, SPI-Compatible (SYS-xy-S) Protocols
          2. 7.5.3.2.2 SPI-Compatible Protocols with Bus Width Options
          3. 7.5.3.2.3 Source-Synchronous (SRC) Protocols
            1. 7.5.3.2.3.1 Output Clock Source Options with SRC Protocols
            2. 7.5.3.2.3.2 Bus Width Options with SRC Protocols
            3. 7.5.3.2.3.3 Output Data Rate Options with SRC Protocols
      4. 7.5.4 Device Setup
        1. 7.5.4.1 Single Device: All multiSPI Options
        2. 7.5.4.2 Single Device: Minimum Pins for a Standard SPI Interface
        3. 7.5.4.3 Multiple Devices: Daisy-Chain Topology
        4. 7.5.4.4 Multiple Devices: Star Topology
    6. 7.6 Register Maps
      1. 7.6.1 Device Configuration and Register Maps
        1. 7.6.1.1 PD_CNTL Register (address = 010h)
        2. 7.6.1.2 SDI_CNTL Register (address = 014h)
        3. 7.6.1.3 SDO_CNTL Register (address = 018h)
        4. 7.6.1.4 DATA_CNTL Register (address = 01Ch)
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 ADC Input Driver
      2. 8.1.2 Input Amplifier Selection
      3. 8.1.3 Antialiasing Filter
      4. 8.1.4 ADC Reference Driver
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. Power-Supply Recommendations
    1. 9.1 Power-Supply Decoupling
    2. 9.2 Power Saving
      1. 9.2.1 NAP Mode
      2. 9.2.2 PD Mode
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Signal Path
      2. 10.1.2 Grounding and PCB Stack-Up
      3. 10.1.3 Decoupling of Power Supplies
      4. 10.1.4 Reference Decoupling
      5. 10.1.5 Differential Input Decoupling
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 文档支持
      1. 11.1.1 相关文档 
    2. 11.2 社区资源
    3. 11.3 商标
    4. 11.4 静电放电警告
    5. 11.5 Glossary
  12. 12机械封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

7 Detailed Description

7.1 Overview

The ADS9110 is a high-speed, successive approximation register (SAR), analog-to-digital converter (ADC) based on the charge redistribution architecture. This compact device features high performance at a high throughput rate and at low power consumption.

The ADS9110 supports unipolar, fully-differential analog input signals and operates with a 2.5-V to 5-V external reference, offering a wide selection of input ranges without additional input scaling.

When a conversion is initiated, the differential input between the AINP and AINM pins is sampled on the internal capacitor array. The ADS9110 uses an internal clock to perform conversions. During the conversion process, both analog inputs are disconnected from the internal circuit. At the end of conversion process, the device reconnects the sampling capacitors to the AINP and AINM pins and enters acquisition phase.

The device consumes only 15 mW of power when operating at the full 2-MSPS throughput. Power consumption at lower throughputs can be reduced by using the flexible low-power modes (NAP and PD).

The new multiSPI interface simplifies board layout, timing, and firmware, and achieves high throughput at lower clock speeds, thus allowing easy interface to a variety of microprocessors, digital signal processors (DSPs), and field-programmable gate arrays (FPGAs).

7.2 Functional Block Diagram

From a functional perspective, the device comprises of two modules: the converter module and the interface module, as shown in Figure 36.

The converter module samples and converts the analog input into an equivalent digital output code whereas the interface module facilitates communication and data transfer with the host controller.

ADS9110 FBD.gif Figure 36. Functional Block Diagram

7.3 Feature Description

7.3.1 Converter Module

As shown in Figure 37, the converter module samples the analog input signal (provided between the AINP and AINM pins), compares this signal with the reference voltage (provided between the pair of REFP and REFM pins), and generates an equivalent digital output code.

The converter module receives RST and CONVST inputs from the interface module and outputs the ADCST signal and the conversion result back to the interface module.

ADS9110 ai_cnv_mod_sbas629.gif Figure 37. Converter Module

7.3.1.1 Sample-and-Hold Circuit

The device supports unipolar, fully-differential analog input signals. Figure 38 shows a small-signal equivalent circuit of the sample-and-hold circuit. Each sampling switch is represented by a resistance (Rs1 and Rs2, typically 30 Ω) in series with an ideal switch (sw1 and sw2). The sampling capacitors, Cs1 and Cs2, are typically 60 pF.

ADS9110 sampling_ckt.gif Figure 38. Input Sampling Stage Equivalent Circuit

During the acquisition process (in ACQ state), both positive and negative inputs are individually sampled on Cs1 and Cs2, respectively. During the conversion process (in CNV state), the device converts for the voltage difference between the two sampled values: VAINP – VAINM.

Each analog input pin has electrostatic discharge (ESD) protection diodes to REFP and GND. Keep the analog inputs within the specified range to avoid turning the diodes on.

Equation 1 and Equation 2 show the full-scale voltage range (FSR) and common-mode voltage range (VCM) supported at the analog inputs for any external reference voltage (VREF).

Equation 1. ADS9110 ai_eq_fsr_sbas629.gif
Equation 2. ADS9110 ai_eq_vcm_sbas629.gif

7.3.1.2 External Reference Source

The input range for the device is set by the external voltage applied at the two REFP pins. The REFM pins function as the reference ground and must be connected to each reference capacitor.

The device takes very little static current from the reference pins in the RST and ACQ states. During the conversion process (in CNV state), binary-weighted capacitors are switched onto the reference pins. The switching frequency is proportional to the conversion clock frequency, but the dynamic charge requirements are a function of the absolute values of the input voltage and the reference voltage. Reference capacitors decouple the dynamic reference loads and a low-impedance reference driver is required to keep the voltage regulated to within 1 LSB.

Most reference sources have very high broadband noise. TI recommends filtering the voltage reference source with a 160-Hz filter before being connected to the reference driver, as shown in Figure 39. See the ADC Reference Driver section for reference capacitor and driver selection. Also, the reference inputs are sensitive to board layout; thus, the layout guidelines described in the Layout section must be followed.

ADS9110 ai_ref_driver_bas629.gif Figure 39. Reference Driver Schematic

7.3.1.3 Internal Oscillator

The device features an internal oscillator (OSC) that provides the conversion clock; see Figure 37. Conversion duration can vary but is bounded by the minimum and maximum value of tconv, as specified in the Timing Requirements: Conversion Cycle table.

The interface module can use this internal clock (OSC) or an external clock (provided by the host controller on the SCLK pin) or a combination of the internal and external clocks for executing the data transfer operations between the device and host controller; see the Interface Module section for more details.

7.3.1.4 ADC Transfer Function

The ADS9110 supports unipolar, fully-differential analog inputs. The device output is in twos compliment format. Figure 40 and Table 1 show the ideal transfer characteristics for the device.

The LSB for the ADC is given by Equation 3:

Equation 3. ADS9110 ai_eq_1lsb_sbas629.gif

where

ADS9110 ai_transfer_chara_diff_bas547.gif Figure 40. Differential Transfer Characteristics

Table 1. Transfer Characteristics

DIFFERENTIAL ANALOG INPUT VOLTAGE
(AINP – AINM)
OUTPUT CODE
(Hex)
< –VREF 20000
–VREF + 1 LSB 20001
–1 LSB 3FFFF
0 00000
1 LSB 00001
> VREF – 1 LSB 1FFFF

7.3.2 Interface Module

The interface module facilitates the communication and data transfer between the device and the host controller. As shown in Figure 41, the module comprises of shift registers (both input and output), configuration registers, and a protocol unit.

ADS9110 interface_module_sbas629.gif Figure 41. Interface Module

The Pin Configuration and Functions section provides descriptions of the interface pins; the Data Transfer Frame section details the functions of shift registers, the SCLK counter, and the command processor; the Data Transfer Protocols section details supported protocols; and the Register Maps section explains the configuration registers and bit settings.

7.4 Device Functional Modes

As shown in Figure 42, the device supports three functional states: RST, ACQ, and CNV. The device state is determined by the status of the CONVST and RST control signals provided by the host controller.

ADS9110 functional_states_sbas629.gif Figure 42. Device Functional States

7.4.1 RST State

In the ADS9110, the RST pin is an asynchronous digital input. To enter RST state, the host controller must pull the RST pin low and keep it low for the twl_RST duration (as specified in the Timing Requirements: Asynchronous Reset, NAP, and PD table).

In RST state, all configuration registers (see the Register Maps section) are reset to their default values, the RVS pins remain low, and the SDO-x pins are tri-stated.

To exit RST state, the host controller must pull the RST pin high with CONVST and SCLK held low and CS held high, as shown in Figure 43. After a delay of td_rst, the device enters ACQ state and the RVS pin goes high.

ADS9110 tim_reset_sbas629.gif Figure 43. Asynchronous Reset

To operate the device in any of the other two states (ACQ or CNV), RST must be held high. With RST held high, transitions on the CONVST pin determine the functional state of the device.

Figure 44 shows a typical conversion process. An internal signal, ADCST, goes low during conversion and goes high at the end of conversion. With CS held high, RVS reflects the status of ADCST.

ADS9110 ai_typ_conv_sbas629.gif Figure 44. Typical Conversion Process

7.4.2 ACQ State

In ACQ state, the device acquires the analog input signal. The device enters ACQ state on power-up, after any asynchronous reset, or after end of every conversion.

An RST falling edge takes the device from an ACQ state to a RST state. A CONVST rising edge takes the device from an ACQ state to a CNV state.

The device offers a low-power NAP mode to reduce power consumption in the ACQ state; see the NAP Mode section for more details on NAP mode.

7.4.3 CNV State

The device moves from ACQ state to CNV state on a rising edge of the CONVST pin. The conversion process uses an internal clock and the device ignores any further transitions on the CONVST signal until the ongoing conversion is complete (that is, during the time interval of tconv).

At the end of conversion, the device enters ACQ state. The cycle time for the device is given by Equation 4:

Equation 4. ADS9110 ai_eq_tcycle-min_sbas629.gif

where

NOTE

The conversion time, tconv, can vary within the specified limits of tconv_min and tconv_max (as specified in the Timing Requirements: Conversion Cycle table). After initiating a conversion, the host controller must monitor for a low-to-high transition on the RVS pin or wait for the tconv_max duration to elapse before initiating a new operation (data transfer or conversion). If RVS is not monitored, substitute tconv in Equation 4 with tconv_max.

7.5 Programming

The device features four configuration registers (as described in the Register Maps section) and supports two types of data transfer operations: data write (the host configures the device), and data read (the host reads data from the device).

To access the internal configuration registers, the device supports the commands listed in Table 2.

Table 2. Supported Commands

OPCODE B[19:0] COMMAND ACRONYM COMMAND DESCRIPTION
0000_0000_0000_0000_0000 NOP No operation
1001_<8-bit address>_0000_0000 RD_REG Read contents from the <8-bit address>
1010_<8-bit address>_<8-bit data> WR_REG Write <8-bit data> to the <8-bit address>
1111_1111_1111_1111_1111 NOP No operation
Remaining combinations Reserved These commands are reserved and treated by the device as no operation

In the ADS9110, any data write to the device is always synchronous to the external clock provided on the SCLK pin. The data read from the device can be synchronized to the same external clock or to an internal clock of the device by programming the configuration registers (see the Data Transfer Protocols section for details).

In any data transfer frame, the contents of an internal, 20-bit, output data word are shifted out on the SDO pins. The D[19:2] bits of the 20-bit output data word for any frame (F+1), are determined by the:

  • Settings of the DATA_PATN[2:0] bits applicable to frame F+1 (see the DATA_CNTL register) and
  • Command issued in frame F

If a valid RD_REG command is executed in frame F, then the D[19:12] bits in frame F+1 reflect the contents of the selected register and the D[11:0] bits are 0s.

If the DATA_PATN[2:0] bits for frame F+1 are set to 1xxb, then the D[19:2] bits in frame F+1 are the fixed data pattern shown in Figure 45.

For all other combinations, the D[19:2] bits for frame F+1 are the latest conversion result.

ADS9110 ai_odw_config_sbas629.gif Figure 45. Output Data Word (D[19:0])

Figure 46 shows further details of the parity computation unit illustrated in Figure 45.

ADS9110 ai_parity_comp_sbas629.gif Figure 46. Parity Bits Computation

With the PAR_EN bit set to 0, the D[1] and D[0] bits of the output data word are set to 0 (default configuration).

When the PAR_EN bit is set to 1, the device calculates the parity bits (FLPAR and FTPAR) and appends them as bits D[1] and D[0].

  • FLPAR is the even parity calculated on bits D[19:2].
  • FTPAR is the even parity calculated on the bits defined by FPAR_LOC[1:0].

See the DATA_CNTL register for more details on the FPAR_LOC[1:0] bit settings.

7.5.1 Data Transfer Frame

A data transfer frame between the device and the host controller is bounded between a CS falling edge and the subsequent CS rising edge. The host controller can initiate a data transfer frame (as shown in Figure 47) at any time irrespective of the status of the CONVST signal; however, the data read during such a data transfer frame is a function of relative timing between the CONVST and CS signals.

ADS9110 data_transfer_frame_sbas629.gif Figure 47. Data Transfer Frame

For this discussion, assume that the CONVST signal remains low.

For a typical data transfer frame F:

  1. The host controller pulls CS low to initiate a data transfer frame. On the CS falling edge:
    • RVS goes low, indicating the beginning of the data transfer frame.
    • The SCLK counter is reset to 0.
    • The device takes control of the data bus. As shown in Figure 47, the 20-bit contents of the output data word (see Figure 45) are loaded in to the 20-bit OSR (see Figure 41).
    • The 20-bit ISR (see Figure 41) is reset to 00000h, corresponding to a NOP command.
  2. During the frame, the host controller provides clocks on the SCLK pin:
    • On each SCLK capture edge, the SCLK counter is incremented and the data bit received on the SDI pin is shifted in to the ISR.
    • On each launch edge of the output clock (SCLK in this case), OSR data are shifted out on the selected SDO-x pins.
    • The status of the RVS pin depends on the output protocol selection (see the Protocols for Reading From the Device section).
  3. The host controller pulls CS high to end the data transfer frame. On the CS rising edge:
    • The SDO-x pins go to tri-state.
    • RVS goes high (after a delay of td_RVS).
    • As illustrated in Figure 47, the 20-bit contents of the ISR are transferred to the command processor (see Figure 41) for decoding and further action.

After pulling CS high, the host controller must monitor for a low-to-high transition on the RVS pin or wait for the td_RVS time (see the Timing Requirements: SPI-Compatible Serial Interface table) to elapse before initiating a new operation (data transfer or conversion). The delay, td_RVS, for any data transfer frame F varies based on the data transfer operation executed in the frame F.

At the end of the data transfer frame F:

  • If the SCLK counter is < 20, then the device treats the frame F as a short data transfer frame. The output data bits transferred during such a short data transfer frame are still valid data; however, the device ignores the data received over the SDI pin (similar to a no operation command). The host controller can use these short data transfer frames to read only the required number of MSB bits from the 20-bit output data word.
  • If the SCLK counter = 20, then the device treats the frame F as a optimal data transfer frame. At the end of an optimal data transfer frame, the command processor treats the 20-bit contents of the ISR as a valid command word.
  • If the SCLK counter > 20, then the device treats the frame F as a long data transfer frame. At the end of a long data transfer frame, the command processor treats the 20-bit contents of the ISR as a valid command word. There is no restriction on the maximum number of clocks that can be provided within any data transfer frame F. However, when the host controller provides a long data transfer frame, the last 20 bits shifted into the device prior to the CS rising edge must constitute the desired command.

NOTE

This example shows a data transfer synchronous to the external clock provided on the SCLK pin. The device also supports data transfer operations that are synchronous to the internal clock; see the Protocols for Reading From the Device section for more details.

7.5.2 Interleaving Conversion Cycles and Data Transfer Frames

The host controller can operate the ADS9110 at the desired throughput by interleaving the conversion cycles and the data transfer frames.

The cycle time of the device, tcycle, is the time difference between two consecutive CONVST rising edges provided by the host controller. The response time of the device, tresp, is the time difference between the host controller initiating a conversion C and the host controller receiving the complete result for conversion C.

Figure 48 shows three conversion cycles, C, C+1, and C+2. Conversion C is initiated by a CONVST rising edge at the t = 0 time and the conversion result becomes available for data transfer at the tconv time. However, this result is loaded into the OSR only on the subsequent CS falling edge. This CS falling edge must be provided before the completion of the conversion C+1 (that is, before the tcycle + tconv time).

To achieve the rated performance specifications, the host controller must ensure that no digital signals toggle during the quiet acquisition time (tqt_acq) and quiet aperture time (td_cnvcap). Any noise during td_cnvcap can negatively affect the result of the ongoing conversion whereas any noise during tqt_acq can negatively affect the result of the subsequent conversion.

ADS9110 ai_data_tx_zones_sbas629.gif Figure 48. Data Transfer Zones

This architecture allows for two distinct time zones (zone1 and zone2) to transfer data for each conversion. Zone1 and zone2 for conversion C are defined in Table 3.

Table 3. Data Transfer Zones Timing

ZONE STARTING TIME ENDING TIME
Zone1 for conversion C ADS9110 table_eq_tconv_sbas629.gif ADS9110 table_eq_tcycle_zone1_sbas629.gif
Zone2 for conversion C ADS9110 table_eq_tcycle_zone2_start_sbas629.gif ADS9110 table_eq_tcycle_zone2_end_sbas629.gif

The response time includes the conversion time and the data transfer time, and is thus a function of the data transfer zone selected.

Figure 49 and Figure 50 illustrate interleaving of three conversion cycles (C, C+1, and C+2) with three data transfer frames (F, F+1, and F+2) in zone1 and in zone2, respectively.

ADS9110 ai_zone1_tx_sbas629.gif Figure 49. Zone1 Data Transfer
ADS9110 ai_zone2_tx_sbas629.gif Figure 50. Zone2 Data Transfer

To achieve cycle time, tcycle, the read time in zone1 is given by Equation 5:

Equation 5. ADS9110 ai_eq_tread-Z1_sbas629.gif

For an optimal data transfer frame, Equation 5 results in an SCLK frequency given by Equation 6:

Equation 6. ADS9110 ai_eq_fSCLK_sbas629.gif

Then, the zone1 data transfer achieves a response time defined by Equation 7:

Equation 7. ADS9110 ai_eq_tresp-Z1-min_sbas629.gif

As an example, while operating the ADS9110 at its full throughput of 2 MSPS, the host controller can achieve a response time of 1 µs provided that the data transfer in zone1 is completed within 135 ns. However, to achieve this response time, the SCLK frequency must be greater than 148 MHz.

Note that the device does not support such high SCLK speeds. At lower SCLK speeds, tread-Z1 increases, resulting in slower response times and higher cycle times.

To achieve the same cycle time, tcycle, the read time in zone2 is given by Equation 8:

Equation 8. ADS9110 ai_eq_tread-Z2_sbas629.gif

For an optimal data transfer frame, Equation 8 results in an SCLK frequency given by Equation 9:

Equation 9. ADS9110 ai_eq_fSCLK_z2_sbas629.gif

Then, the zone2 data transfer achieves a response time defined by Equation 10:

Equation 10. ADS9110 ai_eq_tresp-Z2-min_sbas629.gif

As an example, the host controller can operate the ADS9110 at its full throughput of 2 MSPS using zone2 data transfer with a 43 MHz SCLK (and a read time of 465 ns). However, zone2 data transfer will result in response time of nearly 2 µs.

Any increase in tread-Z2 increases response time and can increase cycle time.

For a given cycle time, the zone1 data transfer clearly achieves faster response time but also requires a higher SCLK speed (as evident from Equation 5, Equation 6, and Equation 7), whereas the zone2 data transfer clearly requires a lower SCLK speed but supports slower response time (as evident from Equation 8, Equation 9, and Equation 10).

NOTE

In zone2, the data transfer is active when the device is converting for the next analog sample. This digital activity can interfere with the ongoing conversion and cause some degradation in SNR performance.

Additionally, a data transfer frame can begin in zone1 and then extend into zone2; however, the host controller must ensure that no digital transitions occur during the tqt_acq and td_cnvcap time intervals.

7.5.3 Data Transfer Protocols

The device features a multiSPI interface that allows the host controller to operate at slower SCLK speeds and still achieve the required cycle time with a faster response time. The multiSPI interface module offers two options to reduce the SCLK speed required for data transfer:

  1. An option to increase the width of the output data bus
  2. An option to enable double data rate (DDR) transfer

These two options can be combined to achieve further reduction in SCLK speed.

Figure 51 shows the delays between the host controller and the device in a typical serial communication.

ADS9110 ai_spi_delays_sbas629.gif Figure 51. Delays in Serial Communication

The total delay in the path is given by Equation 11:

Equation 11. ADS9110 ai_eq_td_total_serial_sbas629.gif

In a standard SPI protocol, the host controller and the device launch and capture data bits on alternate SCLK edges. Therefore, the td_total_serial delay must be kept less than half of the SCLK duration. Equation 12 shows the fastest clock allowed by the SPI protocol.

Equation 12. ADS9110 ai_eq_fclk-SPI_sbas629.gif

Larger values of the td_total_serial delay restrict the maximum SCLK speed for the SPI protocol, resulting in higher read and response times, and can increase cycle times. To remove this restriction on the SCLK speed, the multiSPI interface module supports an ADC-master or source-synchronous mode of operation.

ADS9110 ai_srcsync_delays_sbas629.gif Figure 52. Delays in Source-Synchronous Communication

As illustrated in Figure 52, in ADC-master or source-synchronous mode, the device provides a synchronous output clock (on the RVS pin) along with the output data (on the SDO-x pins).

For a source-synchronous data transfer, the total delay in the path is given by Equation 13:

Equation 13. ADS9110 ai_eq_td_total_srcsync_sbas629.gif

As illustrated in Equation 11 and Equation 13, the ADC-master or source-synchronous mode completely eliminates the affect of isolator delays and the clock-to-data delays, which are typically the largest contributors in the overall delay computation.

Furthermore, the actual values of tpcb_RVS and tpcb_SDO do not matter. In most cases, the td_total_srcsync delay can be kept at a minimum by routing the RVS and SDO lines together on the PCB. Therefore, the ADC-master or source-synchronous mode allows the host controller and device to operate at much higher SCLK speeds.

7.5.3.1 Protocols for Configuring the Device

As shown in Table 4, the host controller can use any of the four legacy, SPI-compatible protocols (SPI-00-S,
SPI-01-S, SPI-10-S, or SPI-11-S) to write data in to the device.

Table 4. SPI Protocols for Configuring the Device

PROTOCOL SCLK POLARITY
(At CS Falling Edge)
SCLK PHASE
(Capture Edge)
SDI_CNTL SDO_CNTL DIAGRAM
SPI-00-S Low Rising 00h 00h Figure 53
SPI-01-S Low Falling 01h 00h Figure 54
SPI-10-S High Falling 02h 00h Figure 55
SPI-11-S High Rising 03h 00h Figure 56

On power-up or after coming out of any asynchronous reset, the device supports the SPI-00-S protocol for data read and data write operations.

To select a different SPI-compatible protocol, program the SDI_MODE[1:0] bits in the SDI_CNTL register. This first write operation must adhere to the SPI-00-S protocol. Any subsequent data transfer frames must adhere to the newly selected protocol.

Figure 53, Figure 54, Figure 55, and Figure 56 detail the four protocols using an optimal, 20-SCLK frame; see the Timing Requirements: SPI-Compatible Serial Interface section for associated timing parameters.

NOTE

As explained in the Data Transfer Frame section, a valid write operation to the device requires a minimum of 20 SCLKs to be provided within a data transfer frame.

ADS9110 SPI-00-WR.gif Figure 53. SPI-00-S Protocol, 20 SCLKs
ADS9110 SPI-10-WR.gif Figure 55. SPI-10-S Protocol, 20 SCLKs
ADS9110 SPI-01-WR.gif Figure 54. SPI-01-S Protocol, 20 SCLKs
ADS9110 SPI-11-WR.gif Figure 56. SPI-11-S Protocol, 20 SCLKs

7.5.3.2 Protocols for Reading From the Device

The protocols for the data read operation can be broadly classified into three categories:

  1. Legacy, SPI-compatible (SPI-xy-S) protocols,
  2. SPI-compatible protocols with bus width options (SPI-xy-D and SPI-xy-Q), and
  3. Source-synchronous (SRC) protocols

7.5.3.2.1 Legacy, SPI-Compatible (SYS-xy-S) Protocols

As shown in Table 5, the host controller can use any of the four legacy, SPI-compatible protocols (SPI-00-S, SPI-01-S, SPI-10-S, or SPI-11-S) to read data from the device.

Table 5. SPI Protocols for Reading From the Device

PROTOCOL SCLK POLARITY
(At CS Falling Edge)
SCLK PHASE
(Capture Edge)
MSB BIT LAUNCH EDGE SDI_CNTL SDO_CNTL DIAGRAM
SPI-00-S Low Rising CS falling 00h 00h Figure 57
SPI-01-S Low Falling 1st SCLK rising 01h 00h Figure 58
SPI-10-S High Falling CS falling 02h 00h Figure 59
SPI-11-S High Rising 1st SCLK falling 03h 00h Figure 60

On power-up or after coming out of any asynchronous reset, the device supports the SPI-00-S protocol for data read and data write operations. To select a different SPI-compatible protocol for both the data transfer operations:

  1. Program the SDI_MODE[1:0] bits in the SDI_CNTL register. This first write operation must adhere to the SPI-00-S protocol. Any subsequent data transfer frames must adhere to the newly selected protocol.
  2. Set the SDO_MODE[1:0] bits = 00b in the SDO_CNTL register.

When using any of the SPI-compatible protocols, the RVS output remains low throughout the data transfer frame; see the Timing Requirements: SPI-Compatible Serial Interface table for associated timing parameters.

Figure 57, Figure 58, Figure 59, and Figure 60 explain the details of the four protocols using an optimal, 20-SCLK frame. As explained in the Data Transfer Frame section, the host controller can use a short data transfer frame to read only the required number of MSB bits from the 20-bit output data word.

With SDO_CNTL[7:0] = 00h, if the host controller uses a long data transfer frame, the device exhibits daisy-chain operation (see the Multiple Devices: Daisy-Chain Topology section).

ADS9110 SPI-00-1.gif Figure 57. SPI-00-S Protocol, 20 SCLKs
ADS9110 SPI-10-1.gif Figure 59. SPI-10-S Protocol, 20 SCLKs
ADS9110 SPI-01-1.gif Figure 58. SPI-01-S Protocol, 20 SCLKs
ADS9110 SPI-11-1.gif Figure 60. SPI-11-S Protocol, 20 SCLKs

7.5.3.2.2 SPI-Compatible Protocols with Bus Width Options

The device provides an option to increase the SDO bus width from one bit (default, single SDO) to two bits (dual SDO) or to four bits (quad SDO) when operating with any of the four legacy, SPI-compatible protocols.

Set the SDO_WIDTH[1:0] bits in the SDO_CNTL register to select the SDO bus width.

In dual SDO mode (SDO_WIDTH[1:0] = 10b), two bits of data are launched on the two SDO pins (SDO-0 and SDO-1) on every SCLK launch edge.

In quad SDO mode (SDO_WIDTH[1:0] = 11b), four bits of data are launched on the four SDO pins (SDO-0, SDO-1, SDO-2, and SDO-3) on every SCLK launch edge.

The SCLK launch edge depends upon the SPI protocol selection (as shown in Table 6).

Table 6. SPI-Compatible Protocols with Bus Width Options

PROTOCOL SCLK POLARITY
(At CS Falling Edge)
SCLK PHASE
(Capture Edge)
MSB BIT LAUNCH EDGE SDI_CNTL SDO_CNTL DIAGRAM
SPI-00-D Low Rising CS falling 00h 08h Figure 61
SPI-01-D Low Falling First SCLK rising 01h 08h Figure 62
SPI-10-D High Falling CS falling 02h 08h Figure 63
SPI-11-D High Rising First SCLK falling 03h 08h Figure 64
SPI-00-Q Low Rising CS falling 00h 0Ch Figure 65
SPI-01-Q Low Falling First SCLK rising 01h 0Ch Figure 66
SPI-10-Q High Falling CS falling 02h 0Ch Figure 67
SPI-11-Q High Rising First SCLK falling 03h 0Ch Figure 68

When using any of the SPI-compatible protocols, the RVS output remains low throughout the data transfer frame.

Figure 61 to Figure 68 illustrate how the wider data bus allows the host controller to read all 20 bits of the output data word using short data transfer frames; see the Timing Requirements: SPI-Compatible Serial Interface table for associated timing parameters.

NOTE

With SDO_CNTL[7:0] ≠ 00h, a long data transfer frame does not result in daisy-chain operation.

ADS9110 SPI-00-2.gif Figure 61. SPI-00-D Protocol
ADS9110 SPI-10-2.gif Figure 63. SPI-10-D Protocol
ADS9110 SPI-00-4.gif Figure 65. SPI-00-Q Protocol
ADS9110 SPI-10-4.gif Figure 67. SPI-10-Q Protocol
ADS9110 SPI-01-2.gif Figure 62. SPI-01-D Protocol
ADS9110 SPI-11-2.gif Figure 64. SPI-11-D Protocol
ADS9110 SPI-01-4.gif Figure 66. SPI-01-Q Protocol
ADS9110 SPI-11-4.gif Figure 68. SPI-11-Q Protocol

7.5.3.2.3 Source-Synchronous (SRC) Protocols

As described in the Data Transfer Protocols section, the multiSPI interface supports an ADC-master or source-synchronous mode of data transfer between the device and host controller. In this mode, the device provides an output clock that is synchronous with the output data. Furthermore, the host controller can also select the output clock source, data bus width, and data transfer rate.

7.5.3.2.3.1 Output Clock Source Options with SRC Protocols

In all SRC protocols, the RVS pin provides the output clock. The device allows this output clock to be synchronous to either the external clock provided on the SCLK pin or to the internal clock of the device. Furthermore, this internal clock can be divided by a factor of two or four to lower the data rates.

As shown in Figure 69, set the SSYNC_CLK_SEL[1:0] bits in the SDO_CNTL register to select the output clock source.

ADS9110 OCLK_SRC.gif Figure 69. Output Clock Source options with SRC Protocols

7.5.3.2.3.2 Bus Width Options with SRC Protocols

The device provides an option to increase the SDO bus width from one bit (default, single SDO) to two bits (dual SDO) or to four bits (quad SDO) when operating with any of the SRC protocols. Set the SDO_WIDTH[1:0] bits in the SDO_CNTL register to select the SDO bus width.

In dual SDO mode (SDO_WIDTH[1:0] = 10b), two bits of data are launched on the two SDO pins (SDO-0 and SDO-1) on every SCLK rising edge.

In quad SDO mode (SDO_WIDTH[1:0] = 11b), four bits of data are launched on the four SDO pins (SDO-0, SDO-1, SDO-2, and SDO-3) on every SCLK rising edge.

7.5.3.2.3.3 Output Data Rate Options with SRC Protocols

The device provides an option to transfer the data to the host controller at single data rate (default, SDR) or at double data rate (DDR). Set the DATA_RATE bit in the SDO_CNTL register to select the data transfer rate.

In SDR mode (DATA_RATE = 0b), the RVS pin toggles from low to high and the output data bits are launched on the SDO pins on the output clock rising edge.

In DDR mode (DTA_RATE = 1b), the RVS pin toggles and the output data bits are launched on the SDO pins on every output clock edge, starting with the first rising edge.

The device supports all 24 combinations of output clock source, bus width, and output data rate, as shown in Table 7.

Table 7. SRC Protocol Combinations

PROTOCOL OUTPUT CLOCK SOURCE BUS WIDTH OUTPUT DATA RATE SDI_CNTL SDO_CNTL DIAGRAM
SRC-EXT-SS SCLK Single SDR 00h, 01h,
02h, or 03h
03h Figure 70
SRC-INT-SS INTCLK Single SDR 43h Figure 71
SRC-IB2-SS INTCLK / 2 Single SDR 83h
SRC-IB4-SS INTCLK / 4 Single SDR C3h
SRC-EXT-DS SCLK Dual SDR 0Bh Figure 74
SRC-INT-DS INTCLK Dual SDR 4Bh Figure 75
SRC-IB2-DS INTCLK / 2 Dual SDR 8Bh
SRC-IB4-DS INTCLK / 4 Dual SDR CBh
SRC-EXT-QS SCLK Quad SDR 0Fh Figure 78
SRC-INT-QS INTCLK Quad SDR 4Fh Figure 79
SRC-IB2-QS INTCLK / 2 Quad SDR 8Fh
SRC-IB4-QS INTCLK / 4 Quad SDR CFh
SRC-EXT-SD SCLK Single DDR 13h Figure 72
SRC-INT-SD INTCLK Single DDR 53h Figure 73
SRC-IB2-SD INTCLK / 2 Single DDR 93h
SRC-IB4-SD INTCLK / 4 Single DDR D3h
SRC-EXT-DD SCLK Dual DDR 1Bh Figure 76
SRC-INT-DD INTCLK Dual DDR 5Bh Figure 77
SRC-IB2-DD INTCLK / 2 Dual DDR 9Bh
SRC-IB4-DD INTCLK / 4 Dual DDR DBh
SRC-EXT-QD SCLK Quad DDR 1Fh Figure 80
SRC-INT-QD INTCLK Quad DDR 5Fh Figure 81
SRC-IB2-QD INTCLK / 2 Quad DDR 9Fh
SRC-IB4-QD INTCLK / 4 Quad DDR DFh
ADS9110 SRC-EC-1-SDR.gif Figure 70. SRC-EXT-SS: SRC, SCLK, Single SDO, SDR
ADS9110 SRC-EC-1-DDR.gif Figure 72. SRC-EXT-SD: SRC, SCLK, Single SDO, DDR
ADS9110 SRC-EC-2-SDR.gif Figure 74. SRC-EXT-DS: SRC, SCLK, Dual SDO, SDR
ADS9110 SRC-IC-1-SDR.gif Figure 71. SRC-INT-SS: SRC, INTCLK, Single SDO, SDR
ADS9110 SRC-IC-1-DDR.gif Figure 73. SRC-INT-SD: SRC, INTCLK, Single SDO, DDR
ADS9110 SRC-IC-2-SDR.gif Figure 75. SRC-INT-DS: SRC, INTCLK, Dual SDO, SDR
ADS9110 SRC-EC-2-DDR.gif Figure 76. SRC-EXT-DD: SRC, SCLK, Dual SDO, DDR
ADS9110 SRC-EC-4-SDR.gif Figure 78. SRC-EXT-QS: SRC, SCLK, Quad SDO, SDR
ADS9110 SRC-EC-4-DDR.gif Figure 80. SRC-EXT-QD: SRC, SCLK, Quad SDO, DDR
ADS9110 SRC-IC-2-DDR.gif Figure 77. SRC-INT-DD: SRC, INTCLK, Dual SDO, DDR
ADS9110 SRC-IC-4-SDR.gif Figure 79. SRC-INT-QS: SRC, INTCLK, Quad SDO, SDR
ADS9110 SRC-IC-4-DDR.gif Figure 81. SRC-INT-QD: SRC, INTCLK, Quad SDO, DDR

7.5.4 Device Setup

The multiSPI interface and the device configuration registers offer multiple operation modes. This section describes how to select the hardware connection topology to meet different system requirements.

7.5.4.1 Single Device: All multiSPI Options

Figure 82 shows the connections between a host controller and a stand-alone device to exercise all options provided by the multiSPI interface.

ADS9110 ai_all_pins_iface_sbas629.gif Figure 82. MultiSPI Interface, All Pins

7.5.4.2 Single Device: Minimum Pins for a Standard SPI Interface

Figure 83 shows the minimum-pin interface for applications using a standard SPI protocol.

ADS9110 Minimum_pins.gif Figure 83. SPI Interface, Minimum Pins

The CS, SCLK, SDI, and SDO-0 pins constitute a standard SPI port of the host controller. The CONVST pin can be tied to CS, or can be controlled independently for additional timing flexibility. The RST pin can be tied to DVDD. The RVS pin can be monitored for timing benefits. The SDO-1, SDO-2, and SDO-3 pins have no external connections.

7.5.4.3 Multiple Devices: Daisy-Chain Topology

A typical connection diagram showing multiple devices in a daisy-chain topology is shown in Figure 84.

ADS9110 Multi_device_daisy_chain.gif Figure 84. Daisy-Chain Connection Schematic

The CONVST, CS, and SCLK inputs of all devices are connected together and controlled by a single CONVST, CS, and SCLK pin of the host controller, respectively. The SDI input pin of the first device in the chain (Device-1) is connected to the SDO pin of the host controller, the SDO-0 output pin of Device-1 is connected to the SDI input pin of Device-2, and so forth. The SDO-0 output pin of the last device in the chain (Device-N) is connected to the SDI pin of the host controller.

To operate multiple devices in a daisy-chain topology, the host controller must program the configuration registers in each device with identical values and must operate with any of the legacy, SPI-compatible protocols for data read and data write operations (SDO_CNT[7:0] = 00h). With these configurations settings, the 20-bit OSR and 20-bit ISR registers collapse to form a single, 20-bit unified shift register (USR), as shown in Figure 85.

ADS9110 ai_usr_schema_sbas629.gif Figure 85. Unified Shift Register Schematic

All devices in the daisy-chain topology sample their analog input signals on the CONVST rising edge. The data transfer frame starts with a CS falling edge. On each SCLK launch edge, every device in the chain shifts out the MSB of its USR on to its SDO-0 pin. On every SCLK capture edge, each device in the chain shifts in data received on its SDI pin as the LSB bit of its USR. Therefore, in a daisy-chain configuration, the host controller receives the data of Device-N, followed by the data of Device-N-1, and so forth (in MSB-first fashion). On the CS rising edge, each device decodes the contents in its USR and takes appropriate action.

A typical timing diagram for three devices connected in daisy-chain topology and using the SPI-00-S protocol is shown in Figure 86.

ADS9110 Daisy_timing.gif Figure 86. Three Devices in Daisy-Chain Mode Timing Diagram

For N devices connected in daisy-chain topology, an optimal data transfer frame must contain 20 × N SCLK capture edges. For a longer data transfer frame, the host controller must appropriately align the configuration data for each device before bringing CS high. A shorter data transfer frame can result in an erroneous device configuration, and must be avoided.

Note that the overall throughput of the system is proportionally reduced with the number of devices connected in a daisy-chain topology.

7.5.4.4 Multiple Devices: Star Topology

A typical connection diagram showing multiple devices in the star topology is shown in Figure 87. The CONVST, SDI, and SCLK inputs of all devices are connected together and are controlled by a single CONVST, SDO, and SCLK pin of the host controller, respectively. Similarly, the SDO output pin of all devices are tied together and connected to the a single SDI input pin of the host controller. The CS input pin of each device is individually controlled by separate CS control lines from the host controller.

ADS9110 Multi_device_star_connection.gif Figure 87. Star Topology Connection Schematic

The timing diagram for N devices connected in the star topology is shown in Figure 88. In order to avoid any conflict related to multiple devices driving the SDO line at the same time, ensure that the host controller pulls down the CS signal for only one device at any particular time.

ADS9110 Star_timing.gif Figure 88. Three Devices Connected in Star Connection Timing Diagram

7.6 Register Maps

7.6.1 Device Configuration and Register Maps

The device features four configuration registers, mapped as described in Table 8.

Table 8. Configuration Registers Mapping

ADDRESS REGISTER NAME REGISTER FUNCTION SECTION
010h PD_CNTL Low-power modes control register PD Control
014h SDI_CNTL SDI input protocol selection register SDI Control
018h SDO_CNTL SDO output protocol selection register SDO Control
01Ch DATA_CNTL Output data word configuration register DATA Control

7.6.1.1 PD_CNTL Register (address = 010h)

This register controls the low-power modes offered by the device and is protected using a key.

Any writes to the PD_CNTL register must be preceded by a write operation with the register address set to 011h and the register data set to 69h.

Figure 89. PD_CNTL Register
7 6 5 4 3 2 1 0
0 0 0 0 0 0 NAP_EN PDWN
R-0b R-0b R-0b R-0b R-0b R-0b R/W-0b R/W-0b
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset

Table 9. PD_CNTL Register Field Descriptions

Bit Field Type Reset Description
7-2 0 R 000000b Reserved bits. Reads return 000000b.
1 NAP_EN R/W 0b This bit enables NAP mode for the device.
0b = NAP mode is disabled
1b = NAP mode is enabled
0 PDWN R/W 0b This bit outputs the device in power-down mode.
0b = Device is powered up
1b = Device is powered down

7.6.1.2 SDI_CNTL Register (address = 014h)

This register configures the protocol used for writing data into the device.

Figure 90. SDI_CNTL Register
7 6 5 4 3 2 1 0
0 0 0 0 0 0 SDI_MODE[1:0]
R-0b R-0b R-0b R-0b R-0b R-0b R/W-0b
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset

Table 10. SDI_CNTL Register Field Descriptions

Bit Field Type Reset Description
7-2 0 R 000000b Reserved bits. Reads return 000000b.
1-0 SDI_MODE[1:0] R/W 00b These bits select the protocol for writing data into the device.
00b = Standard SPI with CPOL = 0 and CPHASE = 0
01b = Standard SPI with CPOL = 0 and CPHASE = 1
10b = Standard SPI with CPOL = 1 and CPHASE = 0
11b = Standard SPI with CPOL = 1 and CPHASE = 1

7.6.1.3 SDO_CNTL Register (address = 018h)

This register configures the protocol for reading data from the device.

Figure 91. SDO_CNTL Register
7 6 5 4 3 2 1 0
SSYNC_CLK_SEL[1:0] 0 DATA_RATE SDO_WIDTH[1:0] SDO_MODE[1:0]
R/W-00b R-0b R/W-0b R/W-00b R/W-00b
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset

Table 11. SDO_CNTL Register Field Descriptions

Bit Field Type Reset Description
7-6 SSYNC_CLK_SEL[1:0] R/W 00b These bits select the source and frequency of the clock for the source-synchronous data transmission and are valid only if SDO_MODE[1:0] = 11b.
00b = External SCLK echo
01b = Internal clock (INTCLK)
10b = Internal clock / 2 (INTCLK / 2)
11b = Internal clock / 4 (INTCLK / 4)
5 0 R 0b This bit must be always set to 0.
4 DATA_RATE R/W 0b This bit is ignored if SDO_MODE[1:0] = 00b. When SDO_MODE[1:0] = 11b:
0b = SDOs are updated at single data rate (SDR) with respect to the output clock
1b = SDOs are updated at double data rate (DDR) with respect to the output clock
3-2 SDO_WIDTH[1:0] R/W 00b These bits set the width of the output bus.
0xb = Data are output only on SDO-0
10b = Data are output only on SDO-0 and SDO-1
11b = Data are output on SDO-0, SDO-1, SDO-2, and SDO-3
1-0 SDO_MODE[1:0] R/W 00b These bits select the protocol for reading data from the device.
00b = SDO follows the same SPI protocol as SDI; see the SDI_CNTL register
01b = Invalid configuration, not supported by the device
10b = Invalid configuration, not supported by the device
11b = SDO follows the source-synchronous protocol

7.6.1.4 DATA_CNTL Register (address = 01Ch)

This register configures the contents of the 20-bit output data word (D[19:0]).

Figure 92. DATA_CNTL Register
7 6 5 4 3 2 1 0
0 0 FPAR_LOC 0 PAR_EN DATA_PATN[2:0]
R-0b R-0b R/W-00b R/W-0b R/W-000b
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset

Table 12. DATA_CNTL Register Field Descriptions

Bit Field Type Reset Description
7-6 0 R 00b Reserved bits. Reads return 00b.
5-4 FPAR_LOC[1:0] R/W 00b These bits control the data span for calculating the FTPAR bit (bit D[0] in the output data word).
00b = D[0] reflects even parity calculated for 4 MSB bits
01b = D[0] reflects even parity calculated for 8 MSB bits
10b = D[0] reflects even parity calculated for 12 MSB bits
11b = D[0] reflects even parity calculated for 16 MSB bits
3 PAR_EN R/W 0b 0b = Output data does not contain any parity information
spaceD[1] = 0
spaceD[0] = 0
1b = Parity information is appended to the LSB of the output data
spaceD[1] = Even parity calculated on bits D[19:2]
spaceD[0] = Even parity computed on the selected number of MSB bits of D[19:2] as per the FPAR_LOC[1:0] setting
See Figure 46 for further details of parity computation.
2-0 DATA_PATN[2:0] R/W 000b These bits control bits D[19:2] of the output data word.
0xxb = 18-bit conversion output
100b = All 0s
101b = All 1s
110b = Alternating 0s and 1s (that is, 15555h)
111b = Alternating 00s and 11s (that is, 03333h)
See Figure 47 for more details.