ZHCSDW0 July 2015 ADS8664 , ADS8668
PRODUCTION DATA.
以下表格列出了快速访问链接。 范围包括技术文档、支持与社区资源、工具和软件,并且可以快速访问样片或购买链接。
The following links connect to TI community resources. Linked contents are provided "AS IS" by the respective contributors. They do not constitute TI specifications and do not necessarily reflect TI's views; see TI's Terms of Use.
E2E is a trademark of Texas Instruments.
SPI is a trademark of Motorola.
Fly-Buck is a trademark of Texas Instruments, Inc.
All other trademarks are the property of their respective owners.
ESD 可能会损坏该集成电路。德州仪器 (TI) 建议通过适当的预防措施处理所有集成电路。如果不遵守正确的处理措施和安装程序 , 可能会损坏集成电路。
ESD 的损坏小至导致微小的性能降级 , 大至整个器件故障。 精密的集成电路可能更容易受到损坏 , 这是因为非常细微的参数更改都可能会导致器件与其发布的规格不相符。
SLYZ022 — TI Glossary.
This glossary lists and explains terms, acronyms, and definitions.