8.6.111 GPO_VALUE_TRIG Register (Address = 0xEB) [reset = 0x0]
GPO_VALUE_TRIG is shown in Figure 128 and described in Table 125.
Return to the Summary Table.
Figure 128. GPO_VALUE_TRIG Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
GPO_VALUE_ON_TRIGGER[7:0] |
R/W-0b |
|
Table 125. GPO_VALUE_TRIG Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7-0 |
GPO_VALUE_ON_TRIGGER[7:0] |
R/W |
0b |
Value to be set on digital outputs GPO[7:0] when corresponding trigger occurs. GPO update on alert flags must be enabled in corresponding bit in GPO_TRIGGER_CFG register.
0b = Digital output set to logic 0.
1b = Digital output set to logic 1.
|