ZHCSJX6A June 2019 – December 2019 ADS7038
PRODUCTION DATA.
Table 5 shows that rising edge or falling edge events can be detected on channels configured as digital inputs.
PIN_CFG[7:0] | GPIO_CFG[7:0] | EVENT_RGN[7:0] | EVENT DESCRIPTION |
---|---|---|---|
1 | 0 | 0 | ALERT_HIGH_FLAG is set on the rising edge on the digital input channel |
1 | 0 | 1 | ALERT_LOW_FLAG is set on the falling edge on the digital input channel |