ZHCSR89A December 2022 – August 2023 ADS131B23
PRODUCTION DATA
Adjust the data rate and gain to optimize the noise performance of the individual ADCs. When reducing the data rate by increasing the oversampling ratio (OSR), averaging is increased and results in lower noise. Table 7-1 and Table 7-2 summarize the noise performance of ADC1y and ADC2y. The data are representative of typical noise performance at TA = 25°C using fMCLK = 8.192 MHz. The data shown are typical input-referred noise results in units of μVRMS with the analog inputs shorted together and averaging data across a 1-ms period. Use Equation 3 to calculate effective resolution from the provided μVRMS numbers.
The noise performance of ADC1y improves by a factor of √2 in global-chop mode.
OSR1y | DATA RATE, fMCLK = 8.192 MHz |
GAIN | |||
---|---|---|---|---|---|
4 | 8 | 16 | 32 | ||
64 | 64 kSPS | 20.7 | 10.8 | 10.8 | 10.8 |
128 | 32 kSPS | 6.19 | 3.96 | 3.96 | 3.96 |
256 | 16 kSPS | 3.70 | 2.51 | 2.51 | 2.51 |
512 | 8 kSPS | 2.61 | 1.78 | 1.78 | 1.78 |
1024 | 4 kSPS | 1.88 | 1.28 | 1.28 | 1.28 |
2048 | 2 kSPS | 1.46 | 0.91 | 0.91 | 0.91 |
4096 | 1 kSPS | 1.15 | 0.65 | 0.65 | 0.65 |
8192 | 0.5 kSPS | 0.88 | 0.44 | 0.44 | 0.44 |
OSR2y | CONVERSION TIME, fMCLK = 8.192 MHz |
GAIN | ||
---|---|---|---|---|
1 | 2 | 4 | ||
64 | 46.87 μs | 93.4 | 48.3 | 48.3 |
128 | 62.50 μs | 48.4 | 26.5 | 26.5 |
256 | 93.75 μs | 31.9 | 17.5 | 17.5 |
512 | 156.25 μs | 22.4 | 12.1 | 12.1 |