ZHCSJY1A June 2019 – January 2021 ADS125H01
PRODUCTION DATA
FSCALx is shown in Figure 9-30 and described in Table 9-32.
Return to Register Map Summary.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FSCAL[7:0] | |||||||
R/W-00h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
FSCAL[15:8] | |||||||
R/W-00h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
FSCAL[23:16] | |||||||
R/W-40h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
23:0 | FSCAL[23:0] | R/W | 400000h | Full-Scale Calibration These three registers are the 24-bit full-scale calibration word. The full-scale calibration value is in straight binary data format. The full-scale value is divided by 400000h and multiplied with the conversion data. The scaling operation occurs after the offset calibration operation. |