ZHCSGA6A February 2017 – June 2017 ADS114S06 , ADS114S08
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FL_POR | RDY | FL_P_RAILP | FL_P_RAILN | FL_N_RAILP | FL_N_RAILN | FL_REF_L1 | FL_REF_L0 |
R/W-1h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | FL_POR | R/W | 1h | POR flag
Indicates a power-on reset (POR) event has occurred. 0 : Register has been cleared and no POR event has occurred.1 : POR event occurred and has not been cleared. Flag must be cleared by user register write (default). |
6 | RDY | R | 0h | Device ready flag
Indicates the device has started up and is ready for communication. 0 : ADC ready for communication (default)1 : ADC not ready |
5 | FL_P_RAILP | R | 0h | Positive PGA output at positive rail flag(1)
Indicates the positive PGA output is within 150 mV of AVDD. 0 : No error (default)1 : PGA positive output within 150 mV of AVDD |
4 | FL_P_RAILN | R | 0h | Positive PGA output at negative rail flag(1)
Indicates the positive PGA output is within 150 mV of AVSS. 0 : No error (default)1 : PGA positive output within 150 mV of AVSS |
3 | FL_N_RAILP | R | 0h | Negative PGA output at positive rail flag(1)
Indicates the negative PGA output is within 150 mV of AVDD. 0 : No error (default)1 : PGA negative output within 150 mV of AVDD |
2 | FL_N_RAILN | R | 0h | Negative PGA output at negative rail flag(1)
Indicates the negative PGA output is within 150 mV of AVSS. 0 : No error (default)1 : PGA negative output within 150 mV of AVSS |
1 | FL_REF_L1 | R | 0h | Reference voltage monitor flag, level 1(2)
Indicates the external reference voltage is lower than 1/3 of the analog supply voltage. Can be used to detect an open-excitation lead in a 3-wire RTD application. 0 : Differential reference voltage ≥ 1/3 · (AVDD – AVSS) (default)1 : Differential reference voltage < 1/3 · (AVDD – AVSS) |
0 | FL_REF_L0 | R | 0h | Reference voltage monitor flag, level 0(2)
Indicates the external reference voltage is lower than 0.3 V. Can be used to indicate a missing or floating external reference voltage. 0 : Differential reference voltage ≥ 0.3 V (default)1 : Differential reference voltage < 0.3 V |