ZHCSNC4B February 2021 – September 2022 ADC3661 , ADC3662 , ADC3663
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | RESET |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | 0 | R/W | 0 | Must write 0 |
0 | RESET | R/W | 0 | This bit resets all internal registers to the default values and self clears to 0. |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OP IF MAPPER | 0 | OP IF EN | OP IF SEL | ||||
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | OP IF MAPPER | R/W | 000 | Output interface mapper. This register contains the proper output interface bit mapping for the different interfaces. The interface bit mapping is internally loaded from e-fuses and also requires a fuse load command to go into effect (0x13, D0). Register 0x07 along with the E-Fuse Load (0x13, D0) needs to be loaded first in the programming sequence since the E-Fuse load resets the SPI writes. After initial reset the default output interface variant is loaded automatically from fuse internally. However when reading back this register reads 000 until a value is written using SPI. 001: 2-wire, 18 and 14-bit 010: 2-wire, 16-bit 011: 1-wire 100: 0.5-wire others: not used |
4 | 0 | R/W | 0 | Must write 0 |
3 | OP IF EN | R/W | 0 | Enables changing the default output interface mode (D2-D0). |
2-0 | OP IF SEL | R/W | 000 | Selection of the output interface mode. OP IF EN (D3) needs to be enabled also. After initial reset the default output interface is loaded automatically from fuse internally. However when reading back this register reads 000 until a value is written using SPI. 011: 2-wire 100: 1-wire 101: 0.5-wire others: not used |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | PDN CLKBUF | PDN REFAMP | 0 | PDN A | PDN B | PDN GLOBAL |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | 0 | R/W | 0 | Must write 0 |
5 | PDN CLKBUF | R/W | 0 | Powers down sampling clock buffer 0: Clock buffer enabled 1: Clock buffer powered down |
4 | PDN REFAMP | R/W | 0 | Powers down internal reference gain amplifier 0: REFAMP enabled 1: REFAMP powered down |
3 | 0 | R/W | 0 | Must write 0 |
2 | PDN A | R/W | 0 | Powers down ADC channel A 0: ADC channel A enabled 1: ADC channel A powered down |
1 | PDN B | R/W | 0 | Powers down ADC channel B 0: ADC channel B enabled 1: ADC channel B powered down |
0 | PDN GLOBAL | R/W | 0 | Global power down via SPI 0: Global power disabled 1: Global power down enabled. Power down mask (register 0x0D) determines which internal blocks are powered down. |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | PDN FCLKOUT | PDN DCLKOUT | PDN DA1 | PDN DA0 | PDN DB1 | PDN DB0 |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | 0 | R/W | 0 | Must write 0 |
5 | PDN FCLKOUT | R/W | 0 | Powers down frame clock (FCLK) LVDS output buffer 0: FCLK output buffer enabled 1: FCLK output buffer powered down |
4 | PDN DCLKOUT | R/W | 0 | Powers down DCLK LVDS output buffer 0: DCLK output buffer enabled 1: DCLK output buffer powered down |
3 | PDN DA1 | R/W | 0 | Powers down LVDS output buffer for channel A, lane 1. NOT powered down automatically in 1-wire and 1/2-wire mode. 0: DA1 LVDS output buffer enabled 1: DA1 LVDS output buffer powered down |
2 | PDN DA0 | R/W | 0 | Powers down LVDS output buffer for channel A, lane 0. 0: DA0 LVDS output buffer enabled 1: DA0 LVDS output buffer powered down |
1 | PDN DB1 | R/W | 0 | Powers down LVDS output buffer for channel B, lane 1. NOT powered down automatically in 1-wire and 1/2-wire mode. 0: DB1 LVDS output buffer enabled 1: DB1 LVDS output buffer powered down |
0 | PDN DB0 | R/W | 0 | Powers down LVDS output buffer for channel B, lane 0. NOT powered down automatically in 1/2-wire mode. 0: DB0 LVDS output buffer enabled 1: DB0 LVDS output buffer powered down |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | MASK CLKBUF | MASK REFAMP | MASK BG DIS | 0 |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | 0 | R/W | 0 | Must write 0 |
3 | MASK CLKBUF | R/W | 0 | Global power down mask control for sampling clock input buffer. 0: Clock buffer will get powered down when global power down is exercised. 1: Clock buffer will NOT get powered down when global power down is exercised. |
2 | MASK REFAMP | R/W | 0 | Global power down mask control for reference amplifier. 0: Reference amplifier will get powered down when global power down is exercised. 1: Reference amplifier will NOT get powered down when global power down is exercised. |
1 | MASK BG DIS | R/W | 0 | Global power down mask control for internal 1.2V bandgap voltage reference. Setting this bit reduces power consumption in global power down mode but increases the wake up time. See the power down option overview. 0: Internal 1.2V bandgap voltage reference will NOT get powered down when global power down is exercised. 1: Internal 1.2V bandgap voltage reference will get powered down when global power down is exercised. |
0 | 0 | R/W | 0 | Must write 0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SYNC PIN EN | SPI SYNC | SPI SYNC EN | 0 | REF CTL | REF SEL | SE CLK EN | |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | SYNC PIN EN | R/W | 0 | This bit controls the functionality of the SYNC/PDN pin. 0: SYNC/PDN pin exercises global power down mode when pin is pulled high. 1: SYNC/PDN pin issues the SYNC command when pin is pulled high. |
6 | SPI SYNC | R/W | 0 | Toggling this bit issues the SYNC command using the SPI register write. SYNC using SPI must be enabled as well (D5). This bit doesn't self reset to 0. 0: Normal operation 1: SYNC command issued. |
5 | SPI SYNC EN | R/W | 0 | This bit enables synchronization using SPI instead of the SYNC/PDN pin. 0: Synchronization using SPI register bit disabled. 1: Synchronization using SPI register bit enabled. |
4 | 0 | R/W | 0 | Must write 0 |
3 | REF CTL | R/W | 0 | This bit determines if the REFBUF pin controls the voltage reference selection or the SPI register (D2-D1). 0: The REFBUF pin selects the voltage reference option. 1: Voltage reference is selected using SPI (D2-D1) and single ended clock using D0. |
2-1 | REF SEL | R/W | 00 | Selects of the voltage reference option. REF CTRL (D3) must be set to 1. 00: Internal reference 01: External voltage reference (1.2V) using internal reference buffer (REFBUF) 10: External voltage reference 11: not used |
0 | SE CLK EN | R/W | 0 | Selects single ended clock input and powers down the differential sampling clock input buffer. REF CRTL (D3) must be set to 1. 0: Differential clock input 1: Single ended clock input |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | SE A | SE B | 0 | DLL PDN | 0 | AZ EN |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | 0 | R/W | 0 | Must write 0 |
5 | SE A | R/W | 0 | This bit enables single ended analog input, channel A. In
this mode the SNR reduces by 3-dB. 0: Differential input 1: Single ended input |
4 | SE B | R/W | 0 | This bit enables single ended analog input, channel B. In
this mode the SNR reduces by 3-dB. 0: Differential input 1: Single ended input |
3 | 0 | R/W | 0 | Must write 0 |
2 | DLL PDN | R/W | 0 | This register applies ONLY to the ADC3663. It powers down the internal DLL, which is used to adjust the sampling time. This register must only be enabled when operating at sampling rates below 40 MSPS. When DLL PDN bit is enabled the sampling time is directly dependent on sampling clock duty cycle (with a 50/50 duty the sampling time is TS/2). 0: Sampling time is TS/ 4 1: Sampling time is TS/2 (only for sampling rates below 40 MSPS). |
1 | 0 | R/W | 0 | Must write 0 |
0 | AZ EN | R/W | 0/1 | This bit enables the internal auto-zero
circuitry. It is enabled by default for the
ADC3661/62 and disabled for the ADC3663. ADC3661/62: 0: Auto-zero enabled 1: Auto-zero disabled ADC3663: 0: Auto-zero disabled 1: Auto-zero enabled |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | E-FUSE LD | |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | 0 | R/W | 0 | Must write 0 |
0 | E-FUSE LD | R/W | 0 | This register bit loads the internal bit mapping for
different interfaces. After setting the interface
in register 0x07, this E-FUSE LD bit needs to be
set to 1 and reset to 0 for loading to go into
effect. Register 0x07 along with the E-Fuse Load
(0x13, D0) needs to be loaded first in the
programming sequence since the E-Fuse load resets
the SPI writes. 0: E-FUSE LOAD set 1: E-FUSE LOAD reset |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CUSTOM PAT [7:0] | |||||||
CUSTOM PAT [15:8] | |||||||
TEST PAT B | TEST PAT A | CUSTOM PAT [17:16] | |||||
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | CUSTOM PAT [17:0] | R/W | 00000000 | This register is used for two purposes:
00001: Ramp pattern for 18-bit ADC 00100: Ramp pattern for 16-bit ADC 10000: Ramp pattern for 14-bit ADC |
7-5 | TEST PAT B | R/W | 000 | Enables test pattern output mode for channel B (NOTE: The test pattern is set prior to the bit mapper and is based on native resolution of the ADC starting from the MSB). These work in either output format. |
000: Normal output mode (test pattern output disabled) 010: Ramp pattern: need to set proper increment using CUSTOM PAT register 011: Constant Pattern using CUSTOM PAT [17:0] in register 0x14/15/16. others: not used | ||||
4-2 | TEST PAT A | R/W | 000 | Enables test pattern output mode for channel A (NOTE: The test pattern is set prior to the bit mapper and is based on native resolution of the ADC starting from the MSB). These work in either output format. |
000: Normal output mode (test pattern output disabled) 010: Ramp pattern: need to set proper increment using CUSTOM PAT register 011: Constant Pattern using CUSTOM PAT [17:0] in register 0x14/15/16. others: not used |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FCLK SRC | 0 | 0 | FCLK DIV | 0 | 0 | 0 | TOG FCLK |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | FCLK SRC | R/W | 0 | User has to select if FCLK signal comes from ADC or from DDC block. Here real decimation is treated same as bypass mode 0: FCLK generated from ADC. FCLK SRC set to 0 for DDC bypass, real decimation mode and 1/2-w complex decimation mode. 1: FCLK generated from DDC block. In complex decimation mode only this bit needs to be set for 2-w and 1-w output interface mode but NOT for 1/2-w mode. |
6-5 | 0 | R/W | 0 | Must write 0 |
4 | FCLK DIV | R/W | 0 | This bit needs to be set to 1 for 2-w output mode in bypass/real decimation mode only . 0: All output interface modes except 2-w decimation bypass and real decimation mode. 1: 2-w output interface mode for decimation bypass and real decimation. |
3-1 | 0 | R/W | 0 | Must write 0 |
0 | TOG FCLK | R/W | 0 | This bit adjusts the FCLK signal appropriately for 1/2-wire mode where FCLK is stretched to cover channel A and channel B. This bit ONLY needs to be set in 1/2-wire mode with complex decimation mode. 0: all other modes. 1: FCLK for 1/2-wire complex decimation mode. |
BYPASS/DECIMATION | SERIAL INTERFACE | FCLK SRC | FCLK DIV | TOG FCLK |
---|---|---|---|---|
Decimation Bypass/ Real Decimation | 2-wire | 0 | 1 | 0 |
1-wire | 0 | 0 | 0 | |
1/2-wire | 0 | 0 | 0 | |
Complex Decimation | 2-wire | 1 | 0 | 0 |
1-wire | 1 | 0 | 0 | |
1/2-wire | 0 | 0 | 1 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | LVDS ½ SWING | 0 | 0 | 0 | 0 | 0 | 0 |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description | |
---|---|---|---|---|---|
7 | 0 | R/W | 0 | Must write 0 | |
6 | LVDS ½ SWING | R/W | 0 | This bit reduces the LVDS output current
from 3.5 mA to 1.75 mA which reduces power
consumption. 0: Normal output current 3.5 mA 1: Reduced LVDS output current 1.75 mA | |
5-0 | 0 | R/W | 0 | Must write 0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MAPPER EN | 20B EN | BIT MAPPER RES | 0 | 0 | 0 | ||
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | MAPPER EN | R/W | 0 | This bit enables changing the resolution of the output
(including output serialization factor) in bypass mode only. This
bit does not need to be set for 20-bit resolution output. 0: Output bit mapper disabled. 1: Output bit mapper enabled. |
6 | 20B EN | R/W | 0 | This bit enables 20-bit output resolution which can be useful for very high decimation settings so that quantization noise doesn't impact the ADC performance. 0: 20-bit output resolution disabled. 1: 20-bit output resolution enabled. |
5-3 | BIT MAPPER RES | R/W | 000 | Sets the output resolution using the bit mapper. MAPPER EN bit (D6) needs to be enabled when operating in bypass mode.. 000: 18 bit 001: 16 bit 010: 14 bit all others, n/a |
2-0 | 0 | R/W | 0 | Must write 0 |
BYPASS/DECIMATION | OUTPUT RESOLUTION | MAPPER EN (D7) | BIT MAPPER RES (D5-D3) |
---|---|---|---|
Decimation Bypass | Resolution Change | 1 | 000: 18-bit 001: 16-bit 010: 14-bit |
Real Decimation | Resolution Change (default 18-bit) | 0 | |
Complex Decimation | 0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | LVDS DATA DEL | LVDS DCLK DEL | ||
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | 0 | R/W | 0 | Must write 0 |
3-2 | LVDS DATA DEL | R/W | 00 | These bits adjust the output timing of the SLVDS output data. 00: no delay 01: Data advanced by 50 ps 10: Data delayed by 50 ps 11: Data delayed by 100 ps |
1-0 | LVDS DCLK DEL | R/W | 00 | These bits adjust the output timing of the SLVDS DCLK output. 00: no delay 01: DCLK advanced by 50 ps 10: DCLK delayed by 50 ps 11: DCLK delayed by 100 ps |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FCLK PAT [7:0] | |||||||
FCLK PAT [15:8] | |||||||
0 | SCR EN | 0 | 0 | FCLK PAT [19:16] | |||
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | FCLK PAT [19:0] | R/W | 0xFFC00 | These bits can adjust the duty cycle of the FCLK. In decimation bypass mode the FCLK pattern gets adjusted automatically for the different output resolutions. Table 8-30 shows the proper FCLK pattern values for 1-wire and 1/2-wire in real/complex decimation. |
6 | SCR EN | R/W | 0 | This
bit enables the output data scrambler. Digital
bypass (0x24, D2) needs to be set as well. 0: Output scrambling disabled 1: Output scrambling enabled |
DECIMATION | OUTPUT RESOLUTION | 2-WIRE | 1-WIRE | 1/2-WIRE |
---|---|---|---|---|
REAL DECIMATION | 14-bit | Use Default | 0xFE000 | Use Default |
16-bit | 0xFF000 | |||
18-bit | 0xFF800 | |||
20-bit | 0xFFC00 | |||
COMPLEX DECIMATION | 14-bit | 0xFFFFF | 0xFFFFF | |
16-bit | ||||
18-bit | ||||
20-bit |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | CH AVG EN | DDC MUX | DIG BYP | DDC EN | 0 | |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | 0 | R/W | 0 | Must write 0 |
5 | CH AVG EN | R/W | 0 | Averages the output of ADC channel A and channel B together. The DDC MUX has to be enabled and set to '11'. The decimation filter needs to be enabled and set to bypass (fullrate output) or decimation and DIG BYP set to 1. 0: Channel averaging feature disabled 1: Output of channel A and channel B are averaged: (A+B)/2. |
4-3 | DDC MUX | R/W | 0 | Configures DDC MUX in front of the decimation filter. 00: ADC channel A connected to DDC A; ADC Channel B connected to DDC B 01: ADC channel A connected to DDC A and DDC B. 10: ADC channel B connected to DDC A and DDC B. 11: Output of ADC averaging block (see CH AVG EN) given to DDC A and DDC B. |
2 | DIG BYP | R/W | 0 | This bit needs to be set to enable digital features block which includes decimation and scrambling. 0: Digital feature block bypassed - lowest latency 1: Data path includes digital features |
1 | DDC EN | R/W | 0 | Enables internal decimation filter for both channels 0: DDC disabled. 1: DDC enabled. |
0 | 0 | R/W | 0 | Must write 0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DDC MUX EN | DECIMATION | REAL OUT | 0 | 0 | MIX PHASE | ||
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | DDC MUX EN | R/W | 0 | Enables the digital mux between ADCs and decimation filters. This bit is required for DDC mux settings in register 0x24 (D4, D3) to go into effect. 0: DDC mux disabled 1: DDC mux enabled |
6-4 | DECIMATION | R/W | 000 | Complex decimation setting. This applies to both channels. 000: Bypass mode (no decimation) 001: Decimation by 2 010: Decimation by 4 011: Decimation by 8 100: Decimation by 16 101: Decimation by 32 others: not used |
3 | REAL OUT | R/W | 0 | This bit selects real output decimation. This mode applies to both channels. In this mode, the decimation filter is a low pass filter and no complex mixing is performed to reduce power consumption. For maximum power savings the NCO in this case should be set to 0. 0: Complex decimation 1: Real decimation |
2-1 | 0 | R/W | 0 | Must write 0 |
0 | MIX PHASE | R/W | 0 | This bit used to invert the NCO phase 0: NCO phase as is. 1: NCO phase inverted. |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MIX GAIN A | MIX RES A | FS/4 MIX A | MIX GAIN B | MIX RES B | FS/4 MIX B | ||
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | MIX GAIN A | R/W | 00 | This bit applies a 0, 3 or 6-dB digital gain to the output of digital mixer to compensate for the mixing loss for channel A. 00: no digital gain added 01: 3-dB digital gain added (should be enabled with real decimation) 10: 6-dB digital gain added (should be enabled with complex decimation) 11: not used |
5 | MIX RES A | R/W | 0 | Toggling this bit resets the NCO phase of channel A and loads the new NCO frequency. This bit does not self reset. |
4 | FS/4 MIX A | R/W | 0 | Enables FS/4 mixing for DDC A (complex decimation only). 0: FS/4 mixing disabled. 1: FS/4 mixing enabled. |
3-2 | MIX GAIN B | R/W | 00 | This bit applies a 0, 3 or 6-dB digital gain to the output of digital mixer to compensate for the mixing loss for channel B. 00: no digital gain added 01: 3-dB digital gain added (should be enabled with real decimation) 10: 6-dB digital gain added (should be enabled with complex decimation) 11: not used |
1 | MIX RES B | R/W | 0 | Toggling this bit resets the NCO phase of channel B and loads the new NCO frequency. This bit does not self reset. |
0 | FS/4 MIX B | R/W | 0 | Enables FS/4 mixing for DDC B (complex decimation only). 0: FS/4 mixing disabled. 1: FS/4 mixing enabled. |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | OP ORDER A | Q-DEL A | FS/4 MIX PH A | 0 | 0 |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | 0 | R/W | 0 | Must write 0 |
4 | OP ORDER A | R/W | 0 | Swaps the I and Q output order for channel A. See Table 8-35 for recommended settings. Only used with complex decimation. Set to 0 with real decimation. 0: Output order is I[n], Q[n] 1: Output order is swapped: Q[n], I[n] |
3 | Q-DEL A | R/W | 0 | This delays the Q-sample output of channel A by one. See Table 8-35 for recommended settings. Only used with complex decimation. Set to 0 with real decimation. 0: Output order is I[n], Q[n] 1: Q-sample is delayed by 1 sample: I[n], Q[n+1], I[n+1], Q[n+2] |
2 | FS/4 MIX PH A | R/W | 0 | Inverts the mixer phase for channel A when using FS/4 mixer 0: Mixer phase is non-inverted 1: Mixer phase is inverted |
1-0 | 0 | R/W | 0 | Must write 0 |
SLVDS INTERFACE | OP-ORDER | Q-DELAY |
---|---|---|
2-wire | 1 | 0 |
1-wire | 0 | 1 |
1/2-wire | 1 | 1 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NCO A [7:0] | |||||||
NCO A [15:8] | |||||||
NCO A [23:16] | |||||||
NCO A [31:24] | |||||||
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | NCO A [31:0] | R/W | 0 | Sets the 32 bit NCO value for decimation filter channel A. The NCO value is fNCO× 232/FS In real decimation mode these registers are automatically set to 0. |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | OP ORDER B | Q-DEL B | FS/4 MIX PH B | 0 | 0 |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | 0 | R/W | 0 | Must write 0 |
4 | OP ORDER B | R/W | 0 | Swaps the I and Q output order for channel B. See Table 8-35 for recommended settings. Only used with complex decimation. Set to 0 with real decimation. 0: Output order is I[n], Q[n] 1: Output order is swapped: Q[n], I[n] |
3 | Q-DEL B | R/W | 0 | This delays the Q-sample output of channel B by one. See Table 8-35 for recommended settings. Only used with complex decimation. Set to 0 with real decimation. 0: Output order is I[n], Q[n] 1: Q-sample is delayed by 1 sample: I[n], Q[n+1], I[n+1], Q[n+2] |
2 | FS/4 MIX PH B | R/W | 0 | Inverts the mixer phase for channel B when using FS/4 mixer 0: Mixer phase is non-inverted 1: Mixer phase is inverted |
1-0 | 0 | R/W | 0 | Must write 0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NCO B [7:0] | |||||||
NCO B [15:8] | |||||||
NCO B [23:16] | |||||||
NCO B [31:24] | |||||||
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | NCO B [31:0] | R/W | 0 | Sets the 32 bit NCO value for decimation filter channel B. The NCO value is fNCO× 232/FS In real decimation mode these registers are automatically set to 0. |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OUTPUT BIT MAPPER CHA | |||||||
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | OUTPUT BIT MAPPER CHA | R/W | 0 | These registers are used to reorder the output data bus. See the Output Bit Mapper on how to program it. |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OUTPUT BIT MAPPER CHB | |||||||
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | OUTPUT BIT MAPPER CHB | R/W | 0 | These registers are used to reorder the output data bus. See the Output Bit Mapper on how to program it. |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | FORMAT A | 0 |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-2 | 0 | R/W | 0 | Must write 0 |
1 | FORMAT A | R/W | 0 | This bit sets the output data format for channel A.
Digital bypass register bit (0x24, D2) needs to be
enabled as well. 0: 2s complement 1: Offset binary |
0 | 0 | R/W | 0 | Must write 0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | FORMAT B | 0 |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-2 | 0 | R/W | 0 | Must write 0 |
1 | FORMAT B | R/W | 0 | This bit sets the output data format for channel B.
Digital bypass register bit (0x24, D2) needs to be
enabled as well. 0: 2s complement 1: Offset binary |
0 | 0 | R/W | 0 | Must write 0 |