ZHCSKL4 December 2019 ADC3421-Q1
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | EN TEMP SENS CONV | EN TEMP SENSE | 0 | 0 | EN TEMP DATA READOUT | 0 | 0 |
W-0h | R/W-0h | R/W-0h | W-0h | W-0h | R/W-0h | W-0h | W-0h |
LEGEND: R/W = Read/Write; W = Write only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | 0 | W | 0h | Must write 0. |
6 | EN TEMP SENS CONV | R/W | 0h | This bit enables the temperature-to-digital conversion process of temperature sensor. This bit can be set to '1' after temperature sensor is enabled by setting EN TEMP SENSE bit to '1'. |
5 | EN TEMP SENSE | R/W | 0h | This bit enables temperature sensor present inside device |
4-3 | 0 | W | 0h | Must write 0. |
2 | EN TEMP DATA READOUT | R/W | 0h | This bit places the 9-bit digital equivalent of temperature on register bits TEMPDATA[8:0]. |
1-0 | 0 | W | 0h | Must write 0. |