ZHCSJF0 February 2019 ADC3244E
PRODUCTION DATA.
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
tA | Aperture delay | 1.24 | 1.44 | 1.64 | ns | |
Aperture delay matching between two channels of the same device | ±70 | ps | ||||
Variation of aperture delay between two devices at the same temperature and supply voltage | ±150 | ps | ||||
tJ | Aperture jitter | 130 | fS rms | |||
Wake-up time | Time to valid data after exiting standby power-down mode | 35 | 65 | µs | ||
Time to valid data after exiting global power-down mode
(in this mode, both channels power down) |
85 | 140 | ||||
ADC latency(1) | 2-wire mode (default) | 9 | Clock cycles | |||
1-wire mode | 8 | |||||
tSU_SYSREF | SYSREF reference setup time | Setup time for SYSREF referenced to input clock rising edge | 1000 | ps | ||
tH_SYSREF | SYSREF reference hold time | Hold time for SYSREF referenced to input clock rising edge | 100 |