ZHCSCX1D January 2014 – October 2017 ADC12J4000
PRODUCTION DATA.
In basic NCO frequency-setting mode, the NCO frequency setting is set by the 32-bit register value, NCO_FREQn (n = preset 0 trough 7, see the NCO Frequency (Preset x) Register section).
NOTE
Changing the register setting after the JESD204B interface is running results in non-deterministic NCO phase. If deterministic phase is required, the JESD204B link must be re-initialized after changing the register setting. See the Multiple ADC Synchronization section.