ZHCSIL6E June 2017 – March 2019 66AK2G12
PRODUCTION DATA.
TIMING CONDITION PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Input Conditions | |||||
tr | Input signal rise time (10% to 90%) | 1 | 2.2 | ns | |
tf | Input signal fall time (90% to 10%) | 1 | 2.2 | ns | |
Output Condition | |||||
Cload | Output load capacitance | 2 | 40 | pF |