Unresponsive Controller Detection
00:03:49
|
2023 年 7 月 21 日
System controllers that are critical to system operation can use a monostable multivibrator pair to detect if the system has become unresponsive and reset the system. By sending a pulse every few miliseconds to a multivibrator pair, a reset pulse is sent if the signal stays at a constant high or low. This video quickly covers a simple solution with standard logic devices.