主页
视频库

Isolated gate-driver bias-supply design considerations

00:49:27 | 2021 年 12 月 9 日

Isolated gate-driver bias supplies are widely used in the traction inverter, on board charger, UPS, and solar inverters. A simple, robust design is required since it is a supporting component of the overall system. The use of wide bandgap devices such as SiC or GaN MOSFET in the inverters, demands higher switching speed. Therefore, it is critical to minimize the EMI noise coupling through the gate-driver bias supply transformers.

The paper discusses the bias supply design considerations, including the system architecture, control method, as well as the EMI and CMTI performances. The open-loop LLC converter is discussed in detail. LLC resonant topology can use an isolation transformer with larger leakage inductance but minimum primary side to secondary side parasitic capacitor. This small parasitic capacitance reduces the common mode noise coupling from the inverter switch node. Besides, due to the soft switching and sinusoidal current, the LLC converter inherently provides less EMI noise. Together with the open loop control, the LLC converter provides a simple, robust, and low-EMI solution for the inverter gate driver bias supplies.

资源

  • download UCC25800-Q1 Ultra-Low EMI Transformer Driver for Isolated Bias Supplies
  • download SN6505 Low-Noise 1-A Transformer Drivers for Isolated Power Supplies
  • download LM25180 42-VIN PSR Flyback DC/DC Converter with 65-V, 1.5-A Integrated Power MOSFET
  • download HEV/EV Traction Inverter Design Guide Using Isolated IGBT and SiC Gate Drivers
download

观看视频

观看全部视频
观看全部视频
产品
  • DLP 产品
  • 传感器
  • 射频和微波
  • 开关与多路复用器
  • 微控制器 (MCU) 和处理器
  • 接口
  • 放大器
  • 数据转换器
  • 无线连接
  • 时钟和计时
  • 电机驱动器
  • 电源管理
  • 裸片和晶圆服务
  • 逻辑和电压转换
  • 隔离
  • 音频、触觉与压电
应用
  • 汽车
  • 通信设备
  • 数据中心
  • 工业
  • 个人电子产品