Animated automotive rear lighting with the TPS929120-Q1 LED driver
00:01:01
|
2021 年 9 月 26 日
Watch this demo to see the rear light animation capabilities of the TPS929120-Q1 12-channel high-side LED driver. Through FlexWire, a UART-based interface, the device is able to support long distance off-board driving and individual pixel control. Additionally, the TPS929120-Q1 can support 8-bit analog dimming and 12-bit PWM dimming as well as up to 192 pixels in one UART bus allowing for animation across the full width of the vehicle. Last, the device has full diagnostics and protection to enable functional safety capable applications