Integrated surge protection for RS-485 communications
00:02:09
|
2019 年 4 月 1 日
RS-485 is a robust communication interface that is commonly used in harsh and noisy environments. There are many types of noise events that can happen on the RS-485 bus lines, but the most severe event is the IEC 61000-4-5 surge. In this video you will learn how our RS-485 transceivers are helping designers operate in rugged environments (such as a factory or the outdoors) while eliminating external system-protection components.
资源
-
arrow-right Learn more about the THVD1429 surge-protected RS-485 transceiver (up to 20 Mbps) -
download View the lab results of the THVD1429 RS-485 transceiver's signal integrity -
arrow-right Learn why our surge-protected transceiver family is great for outdoor applications -
arrow-right Explore our full RS-485 transceiver portfolio