Voltage translation in switches and routers
00:01:57
|
2019 年 3 月 26 日
Next-generation switches and routers are using lower operating voltages in their systems; creating the need for voltage translation to solve voltage mismatches. The new SN74AXCxT family is a great solution for 0.65V to 3.6V voltage translation, and is widely popular for the communications market. For systems needs to communicate up to 5V, TI recommends using the SN74LVCxT family . Some system conditions may require bus-hold functionality.
资源
此视频是该系列的一部分
-
逻辑和电压转换
video-playlist (20 videos)