Design considerations for USB type-C power delivery Part 2
00:15:41
|
2018 年 12 月 12 日
The presentation addresses the design consideration of USB Type-C power delivery. USB Type-C is the new trend of Industrial, automotive and personal electronics devices. In the training, audience will be able to learn more about USB Type-C power delivery (PD) requirement and understand architecture of USB Type-C PD, AC/DC power source. |
资源
-
arrow-right Learn more about USB Type-C & Power Delivery solution -
arrow-right Learn more about TIDA-01622 - 30-W/in3, 94% Efficiency, 65-W USB Type-C PD AC/DC Adapter Reference Design -
arrow-right Learn more about PMP20172 reference design - 36W USB Dual Port USB Type-C™ PD Reference Design with Port Power Management DC/DC Charger -
arrow-right Learn more about PMP11372 - 120VAC Input, 93.2% Efficient 17V 39W Flyback Reference Design