The bq34110 and bq34210-Q1 Battery Gas Gauges for Rarely Discharged Applications
00:14:04
|
2018 年 9 月 23 日
The bq34110 battery gas gauge can be used with single-cell as well as multi-cell battery packs, supporting pack voltages up to 60V+ directly, and even higher using voltage scaling. The bq34210-Q1 battery gas gauge is AEC-Q100 qualified and is targeted at packs up to 4.5V.
资源
此视频是该系列的一部分
-
电池管理深入研究按需技术培训
video-playlist (73 videos)