UV (<420nm) DMDs
Enable precise, high-throughput light control for additive manufacturing and lithography
Why choose TI DLP ultraviolet DMDs?
High speed & throughput
Print or expose up to millions of pixels at once. These products are designed with flexible data loading, high efficiency, and fast update speeds.
Accuracy & precision
Precise pixel control, multi-bit exposure, and focused optics allow for repeatable, highly accurate exposure down to the sub-micron level.
Reliable MEMS technology
Operate reliably at UV (<420nm) wavelengths, with no replacements required.
DLP technology for industrial innovation
Driving innovation in digital manufacturing
Digital imaging with DLP technology provides an alternative to mask-based approaches. Acting as a programmable photomask, the DMD delivers fast, high-resolution, scalable, and precise printing, directing light patterns to expose photosensitive materials. Eliminating masks reduces material costs, shortens mask fabrication time, removes mask inventory management, and accelerates development.
High resolution and speed support rapid pattern changes and immediate corrections. These advantages scale effectively, improving yield and enabling panel-level production. DLP direct imaging supports PCB manufacturing, flat-panel display repair, laser marking, advanced packaging, and other light exposure applications.
DLP® 技术如何实现面板级高级封装
TI DLP® Technology Delivers High-Precision Digital Lithography for Advanced Packaging
High-resolution, high-speed 3D printing powered by DLP technology
TI DLP technology for 3D printing applications projects 2D structured light patterns with a digital micromirror device (DMD) to cure photosensitive resins or fuse powdered materials. By exposing an entire layer in parallel, DLP technology delivers faster print speeds and higher resolution than point-by-point methods such as lasers.
With programmable light control across a broad spectrum, DLP solutions offer flexibility for a variety of additive manufacturing processes. High optical efficiency, precise pixel placement, and repeatable accuracy enable fine feature resolution, smooth surface finishes, and reliable scaling from rapid prototyping to production-level 3D printing.
针对 DLP DMD 窗口的波长透射率考虑因素 (Rev. C)
使用用于 UVA 区域的 TI DLP® 技术进行系统设计的 注意事项 (Rev. B)
了解特色应用
设计快速、准确、可靠的桌面树脂 DLP 3D 打印机
DLP 技术集合了快速打印、分辨率和可靠性等出色性能,使用该技术的器件现可满足经济实用型桌面应用的尺寸和设计要求。
DLP 3D 打印机广泛用于快速原型设计、牙科应用、铸造、定制产品、配件和消费类应用。
DLP 3D 打印技术的优势:
- 高分辨率
- 全层曝光
- 像素精确的聚焦投影
- 可靠的 MEMS 技术
特色资源
- DLP300S – 0.3 英寸 WQHD 近紫外 DLP® 数字微镜器件 (DMD)
- DLP301S – 0.3 英寸、WQHD、大功率、近紫外 DLP® 数字微镜器件 (DMD)
- DLP6500FYE – 0.65 英寸 1080p s600 DLP® 数字微镜器件 (DMD)
适用于 DLP SLA 和 SLS 工业增材制造的 DLP 3D 打印技术
适用于增材制造的 DLP 技术使制造商能够缩短设计周期,更快地进行原型调整,并打印量产器件。
对于 DLP 立体光刻 (SLA) 打印机,液态树脂通过曝光硬化;对于 DLP 3D 打印机选择性激光烧结 (SLS) 系统,细粉末通过激光热能熔合在一起。
- 高分辨率微镜阵列可实现低于 1μm 的分辨率。
- 扩展了所支持的波长范围 (355 - 2500nm)
- 可支持各种聚合物、树脂、烧结粉末和其他构建材料。
特色资源
- DLP9000 – 0.9 英寸 WQXGA DLP® 数字微镜器件 (DMD)
- DLP6500FLQ – 0.65 英寸 1080p Type-A DLP® 数字微镜器件 (DMD)
- DLP9500 – 0.95 英寸 1080p DLP® 数字微镜器件 (DMD)
- DLPLCR90EVM – DLP® 0.90 英寸、WQXGA、Type A 数字微镜器件 (DMD) 评估模块
- DLPLCR95EVM – DLP9500 DMD 评估板
采用 DLP 技术的直接成像
DLP 技术提供高速和高分辨率光图形以曝光光阻膜和其他光敏材料,并且无需使用接触层。这降低了材料成本,提高了生产速度,并能够快速进行图形更改,动态校正 DLP 直接成像可实现 PCB 制造、平板显示器维修、激光打标和其他曝光系统。
DLP 技术在数字直接成像方面的优势:
- 扩展了所支持的波长范围 (355 - 2500nm)
- 与多种光刻胶和涂料兼容
特色资源
- DLPLCR90EVM – DLP® 0.90 英寸、WQXGA、Type A 数字微镜器件 (DMD) 评估模块
- DLPLCR95UVEVM – DLP9500UV DMD 评估板
- 采用直接成像平板印刷技术打印出富于创新的未来 – 技术文章
- 针对 DLP DMD 窗口的波长透射率考虑因素 (Rev. C) – 应用手册
UV (<420nm) DMDs 设计和开发
Investigate the right chipset for your application, quickly prototype your design with an evaluation module, download the latest available software, select an optical module maker, solve your design issues with online engineering support and use a design and development ecosystem third-party to accelerate deployment of your solution to the market.
硬件
Start an assessment of a digital micromirror device (DMD) and controller for your application with these robust evaluation modules (EVMs) with technical documentation
软件
Download the appropriate firmware (FW) for your DLP controller, software development kit (SDK), graphical user interface (GUI) or application programming interface (API)
光学模块
Accelerate your time to market by choosing a manufacturer of an off-the-shelf optical module, including the digital micromirror device (DMD)
教育资源
Receive fast and reliable technical support from our engineers, who will answer your technical questions and share their knowledge to solve your design issues
合作伙伴
Works with a variety of design and development ecosystem third parties to provide optical modules, deliver design services, supply specialty software or provide specialized components